8.3mm Creepage Packaging
First Digital Isolators to Achieve 8.3mm Creepage Packaging
ADI has released its first packaging technology for digital isolators that achieve a minimum of 8mm creepage distance to ensure safe operation in high-voltage medical and industrial applications. The CSA (Canada Standards Association) certified package achieves 8.3mm of creepage for use in advanced medical diagnostics, measurement and monitoring equipment, and industrial and instrumentation systems, much of which operates up to 220-250V AC. With this packaging breakthrough, designers will be able to replace lower performing optocouplers with ADI’s digital isolators while meeting the minimum creepage requirements necessary for these applications.
Explore more advantages of iCoupler-based digital isolation products.
ADM2682E

The ADM2682E/ADM2687E are fully integrated 5 kV rms signal and power isolated data transceivers with ±15 kV ESD protection and are suitable for high speed communication on multipoint transmission… Read More..
The ADM2682E/ADM2687E are fully integrated 5 kV rms signal and power isolated data transceivers with ±15 kV ESD protection and are suitable for high speed communication on multipoint transmission lines. The ADM2682E / ADM2687E include an integrated 5 kV rms isolated dc-to-dc power supply that eliminates the need for an external dc-to-dc isolation block.
They are designed for balanced transmission lines and comply with ANSI/TIA/EIA-485-A-98 and ISO 8482:1987(E).
The devices integrate Analog Devices, Inc., iCoupler® technology to combine a 3-channel isolator, a three-state differential line driver, a differential input receiver, and Analog Devices isoPower® dc-to-dc converter into a single package. The devices are powered by a single 5 V or 3.3 V supply, realizing a fully integrated signal and power isolated RS-485 solution.
The ADM2682E/ADM2687E drivers have an active high enable. An active low receiver enable is also provided, which causes the receiver output to enter a high impedance state when disabled.
The devices have current limiting and thermal shutdown features to protect against output short circuits and situations where bus contention may cause excessive power dissipation. The parts are fully specified over the industrial temperature range and are available in a highly integrated, 16-lead, wide- body SOIC package with >8 mm creepage and clearance.
The ADM2682E/ADM2687E contain isoPower technology that uses high frequency switching elements to transfer power through the transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. Refer to AN-0971 Application Note, Recommendations for Control of Radiated Emissions with isoPower Devices, for details on board layout considerations.
Applications
- Isolated RS-485/RS-422 interfaces
- Industrial field networks
- Multipoint data transmission systems
Applications
Industrial Automation
- Field Instrument Systems
- Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS)
- Predictive Maintenance Solutions
- Intelligent Motion Control Solutions
Healthcare Solutions
- In Vitro Diagnostic Solutions
- Body Temperature Measurement Solutions
- Therapy Device Solutions for Healthcare
Energy Solutions
- Wind Turbine Solutions
- Energy Transmission and Distribution Solutions
- Solar Inverter Solutions
- Energy Storage Systems
ADM2687E

The ADM2682E/ADM2687E are fully integrated 5 kV rms signal and power isolated data transceivers with ±15 kV ESD protection and are suitable for high speed communication on multipoint transmission… Read More..
The ADM2682E/ADM2687E are fully integrated 5 kV rms signal and power isolated data transceivers with ±15 kV ESD protection and are suitable for high speed communication on multipoint transmission lines. The ADM2682E / ADM2687E include an integrated 5 kV rms isolated dc-to-dc power supply that eliminates the need for an external dc-to-dc isolation block.
They are designed for balanced transmission lines and comply with ANSI/TIA/EIA-485-A-98 and ISO 8482:1987(E).
The devices integrate Analog Devices, Inc., iCoupler® technology to combine a 3-channel isolator, a three-state differential line driver, a differential input receiver, and Analog Devices isoPower® dc-to-dc converter into a single package. The devices are powered by a single 5 V or 3.3 V supply, realizing a fully integrated signal and power isolated RS-485 solution.
The ADM2682E/ADM2687E drivers have an active high enable. An active low receiver enable is also provided, which causes the receiver output to enter a high impedance state when disabled.
The devices have current limiting and thermal shutdown features to protect against output short circuits and situations where bus contention may cause excessive power dissipation. The parts are fully specified over the industrial temperature range and are available in a highly integrated, 16-lead, wide- body SOIC package with >8 mm creepage and clearance.
The ADM2682E/ADM2687E contain isoPower technology that uses high frequency switching elements to transfer power through the transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. Refer to AN-0971 Application Note, Recommendations for Control of Radiated Emissions with isoPower Devices, for details on board layout considerations.
Applications
- Isolated RS-485/RS-422 interfaces
- Industrial field networks
- Multipoint data transmission systems
Applications
Industrial Automation
- Field Instrument Systems
- Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS)
- Intelligent Motion Control Solutions
Intelligent Building Solutions
- Smart Building Automation Systems
- Building Automation Controllers and Network Solutions
Energy Solutions
- Energy Transmission and Distribution Solutions
- Wind Turbine Solutions
- Solar Inverter Solutions
- Energy Storage Systems
ADUM2200

The ADuM2200 / ADuM2201 are 2-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation… Read More..
The ADuM2200 / ADuM2201 are 2-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics that are superior to alternatives such as optocoupler devices.
By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with optocouplers. Typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices consume one-tenth to one-sixth the power of optocouplers at comparable signal data rates.
The ADuM2200 / ADuM2201 isolators provide two independent isolation channels in two channel configurations with data rates up to 10 Mbps (see the Ordering Guide). Both parts operate with the supply voltage on either side ranging from 3.0 V to 5.5 V, providing compatibility with lower voltage systems, as well as enabling voltage translation functionality across the isolation barrier. The ADuM2200 / ADuM2201 isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.
Similar to the ADuM3200 / ADuM3201 isolators, the ADuM2200 / ADuM2201 isolators contain various circuit and layout enhancements that provide increased capability relative to system-level IEC 61000-4-x testing (ESD, burst, and surge). The precise capability in these tests for either the ADuM3200 / ADuM3201 or ADuM2200 / ADuM2201 products is strongly determined by the design and layout of the user’s board or module. For more information, see the AN-793 Application Note, ESD/Latch-Up Considerations with iCoupler Isolation Products.
APPLICATIONS
- General-purpose, high voltage, multichannel isolation
- Medical equipment
- Power supplies
- RS-232/RS-422/RS-485 transceiver isolation
- Hybrid electric vehicles, battery monitors, and motor drives
Applications
Automotive Solutions
- Electrification and Powertrain Solutions
- Automotive Battery Management Systems
Industrial Automation
- Intelligent Motion Control Solutions
ADuM2201

The ADuM2200 / ADuM2201 are 2-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation… Read More..
The ADuM2200 / ADuM2201 are 2-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics that are superior to alternatives such as optocoupler devices.
By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with optocouplers. Typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices consume one-tenth to one-sixth the power of optocouplers at comparable signal data rates.
The ADuM2200 / ADuM2201 isolators provide two independent isolation channels in two channel configurations with data rates up to 10 Mbps (see the Ordering Guide). Both parts operate with the supply voltage on either side ranging from 3.0 V to 5.5 V, providing compatibility with lower voltage systems, as well as enabling voltage translation functionality across the isolation barrier. TheADuM2200 / ADuM2201 isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.
Similar to the ADuM3200 / ADuM3201 isolators, the ADuM2200 / ADuM2201 isolators contain various circuit and layout enhancements that provide increased capability relative to system-level IEC 61000-4-x testing (ESD, burst, and surge). The precise capability in these tests for either the ADuM3200 / ADuM3201 or ADuM2200 / ADuM2201 products is strongly determined by the design and layout of the user’s board or module. For more information, see the AN-793 Application Note, ESD/Latch-Up Considerations with iCoupler Isolation Products.
APPLICATIONS
- General-purpose, high voltage, multichannel isolation
- Medical equipment
- Power supplies
- RS-232/RS-422/RS-485 transceiver isolation
- Hybrid electric vehicles, battery monitors, and motor drives
Applications
Automotive Solutions
- Electrification and Powertrain Solutions
- Automotive Battery Management Systems
Industrial Automation
- Intelligent Motion Control Solutions
ADUM2210

The ADuM2210 / ADuM22111 are 2-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation… Read More..
The ADuM2210 / ADuM22111 are 2-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics that are superior to alternatives such as optocoupler devices.
By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with optocouplers.
Typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices run at one-tenth to one-sixth the power of optocouplers at comparable signal data rates.
The ADuM2210 / ADuM2211 isolators provide two independent isolation channels in a variety of channel configurations and data rates. They operate with the supply voltage of either side ranging from 3.0 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier. The ADuM2210W and ADuM2211W are automotive grade versions.
Similar to the ADuM3200 / ADuM3201 isolators, the ADuM2210 / ADuM2211 isolators contain various circuit and layout enhancements to provide increased capability relative to system-level IEC 61000-4-x testing (ESD, burst, and surge). The precise capability in these tests for either the ADuM3200 / ADuM3201 or ADuM2210 / ADuM2211 products is strongly determined by the design and layout of the user’s board or module. For more information, see the AN-793 Application Note, ESD/Latch-Up Considerations with iCoupler Isolation Products.
APPLICATIONS
- General-purpose, high voltage, multichannel isolation
- Medical equipment
- Power supplies
- RS-232/RS-422/RS-485 transceiver isolation
- Hybrid electric vehicles, battery monitors, and motor drives
Applications
Healthcare Solutions
- Therapy Device Solutions for Healthcare
- Body Temperature Measurement Solutions
Automotive Solutions
- Electrification and Powertrain Solutions
- Automotive Battery Management Systems
Industrial Automation
- Intelligent Motion Control Solutions
ADUM2211

The ADuM2210 / ADuM22111 are 2-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation… Read More..
The ADuM2210 / ADuM22111 are 2-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics that are superior to alternatives such as optocoupler devices.
By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with optocouplers.
Typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices run at one-tenth to one-sixth the power of optocouplers at comparable signal data rates.
The ADuM2210 / ADuM2211 isolators provide two independent isolation channels in a variety of channel configurations and data rates. They operate with the supply voltage of either side ranging from 3.0 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier. The ADuM2210W and ADuM2211W are automotive grade versions.
Similar to the ADuM3200 / ADuM3201 isolators, the ADuM2210 / ADuM2211 isolators contain various circuit and layout enhancements to provide increased capability relative to system-level IEC 61000-4-x testing (ESD, burst, and surge). The precise capability in these tests for either the ADuM3200 / ADuM3201 or ADuM2210 / ADuM2211 products is strongly determined by the design and layout of the user’s board or module. For more information, see the AN-793 Application Note, ESD/Latch-Up Considerations with iCoupler Isolation Products.
APPLICATIONS
- General-purpose, high voltage, multichannel isolation
- Medical equipment
- Power supplies
- RS-232/RS-422/RS-485 transceiver isolation
- Hybrid electric vehicles, battery monitors, and motor drives
Applications
Energy Solutions
- Wind Turbine Solutions
Automotive Solutions
- Electrification and Powertrain Solutions
- Automotive Battery Management Systems
Industrial Automation
- Intelligent Motion Control Solutions
ADuM2250

The ADuM2250 / ADuM2251 are hot swappable digital isolators with nontlatching, bidirectional communication channels and are compatible with I2C interfaces. This eliminates the need for splitting I2C… Read More..
The ADuM2250 / ADuM2251 are hot swappable digital isolators with nontlatching, bidirectional communication channels and are compatible with I2C interfaces. This eliminates the need for splitting I2C signals into separate transmit and receive signals for use with stand-alone optocouplers.
The ADuM2250 provides two bidirectional channels, supporting a complete isolated I2C interface. The ADuM2251 provides one bidirectional channel and one unidirectional channel for those applications where a bidirectional clock is not required.
The ADuM2250 / ADuM2251 contain hot swap circuitry to prevent data glitches when an unpowered card is inserted onto an active bus.
These isolators are based on iCoupler® chip scale transformer technology from Analog Devices, Inc. iCoupler is a magnetic isolation technology with functional, performance, size, and power consumption advantages compared to optocouplers. The ADuM2250 / ADuM2251 integrate iCoupler channels with semiconductor circuitry to enable a complete, isolated I2C interface provided in a small form factor package.
APPLICATIONS
- Isolated I2C, SMbus, or PMBus Interfaces
- Multilevel I2C interfaces
- Power supplies
- Networking
- Power over Ethernet
Applications
Instrumentation and Measurement Solutions
- EV High Voltage Drivetrain Test Solutions
- Protocol Analyzer Solutions
Energy Solutions
- Wind Turbine Solutions
Automotive Solutions
- Electrification and Powertrain Solutions
- Automotive Battery Management Systems
Industrial Automation
- Intelligent Motion Control Solutions
Aerospace and Defense Systems
- Unmanned Aerial Vehicles (UAV)
- Avionic Systems
ADuM2251

The ADuM2250 / ADuM2251 are hot swappable digital isolators with non-latching, bidirectional communication channels and are compatible with I2C interfaces. This eliminates the need for splitting I2C… Read More..
The ADuM2250 / ADuM2251 are hot swappable digital isolators with non-latching, bidirectional communication channels and are compatible with I2C interfaces. This eliminates the need for splitting I2C signals into separate transmit and receive signals for use with stand-alone optocouplers.
The ADuM2250 provides two bidirectional channels, supporting a complete isolated I2C interface. The ADuM2251 provides one bidirectional channel and one unidirectional channel for those applications where a bidirectional clock is not required.
The ADuM2250 / ADuM2251 contain hot swap circuitry to prevent data glitches when an unpowered card is inserted onto an active bus.
These isolators are based on iCoupler® chip scale transformer technology from Analog Devices, Inc. iCoupler is a magnetic isolation technology with functional, performance, size, and power consumption advantages compared to optocouplers. The ADuM2250 / ADuM2251 integrate iCoupler channels with semiconductor circuitry to enable a complete, isolated I2C interface provided in a small form factor.
APPLICATIONS
- Isolated I2C, SMbus, or PMBus Interfaces
- Multilevel I2C interfaces
- Power supplies
- Networking
- Power over Ethernet
Applications
Instrumentation and Measurement Solutions
- EV High Voltage Drivetrain Test Solutions
- Protocol Analyzer Solutions
Energy Solutions
- Wind Turbine Solutions
Automotive Solutions
- Electrification and Powertrain Solutions
- Automotive Battery Management Systems
Industrial Automation
- Intelligent Motion Control Solutions
ADUM2280

The ADuM2280 / ADuM2281 / ADuM2285 / ADuM2286 (also referred to as ADuM228x in this data sheet) are 5 kV rms dual-channel digital isolators based on Analog Devices, Inc., iCoupler® technology.… Read More..
The ADuM2280 / ADuM2281 / ADuM2285 / ADuM2286 (also referred to as ADuM228x in this data sheet) are 5 kV rms dual-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives, such as optocoupler devices and other integrated couplers.
With propagation delay at 24 ns maximum, pulse width distortion is less than 2 ns for C grade. Channel-to-channel matching is tight at 5 ns for C grade. The ADuM228x are available in two channel configurations with three different data rates up to 100 Mbps (see the Ordering Guide). All models operate with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. Unlike other optocoupler alternatives, the ADuM228x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions. When power is first applied or is not yet applied to the input side, the ADuM2280 and ADuM2281 have a default high output and the ADuM2285 and ADuM2286 have a default low output.
APPLICATIONS
- General-purpose, high voltage, multichannel isolation
- Medical equipment
- Power supplies
- RS-232/RS-422/RS-485 transceiver isolation
Applications
Healthcare Solutions
- Therapy Device Solutions for Healthcare
- Body Temperature Measurement Solutions
Aerospace and Defense Systems
- Unmanned Aerial Vehicles (UAV)
- Avionic Systems
ADUM2281

TheADuM2280 / ADuM2281 / ADuM2285 / ADuM2286 (also referred to as ADuM228x in this data sheet) are 5 kV rms dual-channel digital isolators based on Analog Devices, Inc., iCoupler® technology.… Read More..
TheADuM2280 / ADuM2281 / ADuM2285 / ADuM2286 (also referred to as ADuM228x in this data sheet) are 5 kV rms dual-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives, such as optocoupler devices and other integrated couplers.
With propagation delay at 24 ns maximum, pulse width distortion is less than 2 ns for C grade. Channel-to-channel matching is tight at 5 ns for C grade. The ADuM228x are available in two channel configurations with three different data rates up to 100 Mbps (see the Ordering Guide). All models operate with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. Unlike other optocoupler alternatives, the ADuM228x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions. When power is first applied or is not yet applied to the input side, the ADuM2280 and ADuM2281 have a default high output and the ADuM2285 and ADuM2286 have a default low output.
APPLICATIONS
- General-purpose, high voltage, multichannel isolation
- Medical equipment
- Power supplies
- RS-232/RS-422/RS-485 transceiver isolation
Applications
Industrial Automation
- Intelligent Motion Control Solutions
ADUM2285

The ADuM2280 / ADuM2281 / ADuM2285 / ADuM2286 (also referred to as ADuM228x in this data sheet) are 5 kV rms dual-channel digital isolators based on Analog Devices, Inc., iCoupler® technology.… Read More..
The ADuM2280 / ADuM2281 / ADuM2285 / ADuM2286 (also referred to as ADuM228x in this data sheet) are 5 kV rms dual-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives, such as optocoupler devices and other integrated couplers.
With propagation delay at 24 ns maximum, pulse width distortion is less than 2 ns for C grade. Channel-to-channel matching is tight at 5 ns for C grade. The ADuM228x are available in two channel configurations with three different data rates up to 100 Mbps (see the Ordering Guide). All models operate with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. Unlike other optocoupler alternatives, the ADuM228x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions. When power is first applied or is not yet applied to the input side, the ADuM2280 and ADuM2281 have a default high output and the ADuM2285 and ADuM2286 have a default low output.
APPLICATIONS
- General-purpose, high voltage, multichannel isolation
- Medical equipment
- Power supplies
- RS-232/RS-422/RS-485 transceiver isolation
Applications
Industrial Automation
- Intelligent Motion Control Solutions
ADUM2286

The ADuM2280 / ADuM2281 / ADuM2285 / ADuM2286 (also referred to as ADuM228x in this data sheet) are 5 kV rms dual-channel digital isolators based on Analog Devices, Inc., iCoupler® technology.… Read More..
The ADuM2280 / ADuM2281 / ADuM2285 / ADuM2286 (also referred to as ADuM228x in this data sheet) are 5 kV rms dual-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives, such as optocoupler devices and other integrated couplers.
With propagation delay at 24 ns maximum, pulse width distortion is less than 2 ns for C grade. Channel-to-channel matching is tight at 5 ns for C grade. The ADuM228x are available in two channel configurations with three different data rates up to 100 Mbps (see the Ordering Guide). All models operate with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. Unlike other optocoupler alternatives, the ADuM228x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions. When power is first applied or is not yet applied to the input side, the ADuM2280 and ADuM2281 have a default high output and the ADuM2285 and ADuM2286 have a default low output.
APPLICATIONS
- General-purpose, high voltage, multichannel isolation
- Medical equipment
- Power supplies
- RS-232/RS-422/RS-485 transceiver isolation
Applications
Industrial Automation
- Intelligent Motion Control Solutions
ADUM2400

The ADuM2400 / ADuM2401 / ADuM2402 are 4-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these… Read More..
The ADuM2400 / ADuM2401 / ADuM2402 are 4-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics that are superior to alternatives, such as optocoupler devices.
By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with opto-couplers. The typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. Furthermore, iCoupler devices run at one-tenth to one-sixth the power of optocouplers at comparable signal data rates.
The ADuM2400 / ADuM2401 / ADuM2402 isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide). The ADuM2400 / ADuM2401 / ADuM2402 models operate with the supply voltage of either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. In addition, the ADuM2400 / ADuM2401 / ADuM2402 provide low pulse width distortion (<2 ns for CRWZ grade) and tight channel-to-channel matching (<2 ns for CRWZ grade). The ADuM2400 / ADuM2401 / ADuM2402 isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.
APPLICATIONS
- General-purpose, high voltage, multichannel isolation
- Medical equipment
- Motor drives
- Power supplies
Applications
Industrial Automation
- Intelligent Motion Control Solutions
Instrumentation and Measurement Solutions
- Protocol Analyzer Solutions
- Data Acquisition Solutions
Healthcare Solutions
- Therapy Device Solutions for Healthcare
- Body Temperature Measurement Solutions
ADUM2401

The ADuM2400 / ADuM2401 / ADuM2402 are 4-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these… Read More..
The ADuM2400 / ADuM2401 / ADuM2402 are 4-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics that are superior to alternatives, such as optocoupler devices.
By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with opto-couplers. The typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. Furthermore, iCoupler devices run at one-tenth to one-sixth the power of optocouplers at comparable signal data rates.
The ADuM2400 / ADuM2401 / ADuM2402 isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide). The ADuM2400 / ADuM2401 / ADuM2402 models operate with the supply voltage of either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. In addition, the ADuM2400 / ADuM2401 / ADuM2402 provide low pulse width distortion (<2 ns for CRWZ grade) and tight channel-to-channel matching (<2 ns for CRWZ grade). The ADuM2400 / ADuM2401 / ADuM2402 isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.
APPLICATIONS
- General-purpose, high voltage, multichannel isolation
- Medical equipment
- Motor drives
- Power supplies
Applications
Industrial Automation
- Intelligent Motion Control Solutions
Aerospace and Defense Systems
- Unmanned Aerial Vehicles (UAV)
- Avionic Systems
ADUM2402

The ADuM2400/ADuM2401/ADuM2402 are 4-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these… Read More..
The ADuM2400/ADuM2401/ADuM2402 are 4-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics that are superior to alternatives, such as optocoupler devices.
By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with opto-couplers. The typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. Furthermore, iCoupler devices run at one-tenth to one-sixth the power of optocouplers at comparable signal data rates.
The ADuM2400/ADuM2401/ADuM2402 isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide). The ADuM2400/ADuM2401/ADuM2402 models operate with the supply voltage of either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. In addition, the ADuM2400/ADuM2401/ADuM2402 provide low pulse width distortion (<2 ns for CRWZ grade) and tight channel-to-channel matching (<2 ns for CRWZ grade). The ADuM2400/ADuM2401/ADuM2402 isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.
APPLICATIONS
- General-purpose, high voltage, multichannel isolation
- Medical equipment
- Motor drives
- Power supplies
Applications
Instrumentation and Measurement Solutions
- Parametric Measurement Solutions
- DC Sources and Power Supply Solutions
- Precision Measurement Solutions
Industrial Automation
- Intelligent Motion Control Solutions
ADUM4070

The ADuM40701 is a regulated dc-to-dc isolated power supply controller with an internal MOSFET driver. The dc-to-dc controller has internal isolated PWM feedback from the secondary side based on the… Read More..
The ADuM40701 is a regulated dc-to-dc isolated power supply controller with an internal MOSFET driver. The dc-to-dc controller has internal isolated PWM feedback from the secondary side based on the iCoupler® chip scale transformer technology and complete loop compensation. This architecture eliminates the need to use an optocoupler for feedback and compensates the loop for stability.
The ADuM4070 isolator provides a more stable output voltage and higher efficiency compared to unregulated isolated dc-to-dc power supplies. The fully integrated feedback and loop compensation in a wide-body SOIC package provide a solution with a smaller form factor and 8.3 mm creepage distance.
The regulated feedback provides a relatively flat efficiency curve over the full output power range. The ADuM4070 enables a dc-todc converter with a 3.3 V to 24 V isolated output voltage range from either a 5.0 V or a 3.3 V input voltage, with an output power of up to 2.5 W..
Applications
- Power supply startup bias and gate drives
- Isolated sensor interfaces
- Process controls
Applications
Healthcare Solutions
- Diabetes Monitoring and Diagnostic Solutions
- In Vitro Diagnostic Solutions
- Body Temperature Measurement Solutions
- Therapy Device Solutions for Healthcare
- Wearable Health Monitor Solutions
- Insulin Pump Solutions
- Vital Signs Monitoring Solutions
- Electrocardiogram (ECG) Measurement Solutions
- Electroencephalogram (EEG) Measurement Solutions
Instrumentation and Measurement Solutions
- Protocol Analyzer Solutions
- Power Circuit Solutions for Instrumentation
- Parametric Measurement Solutions
- DC Sources and Power Supply Solutions
- Precision Measurement Solutions
- Data Acquisition Solutions
ADUM4160

The ADuM4160 is a USB port isolator, based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide… Read More..
The ADuM4160 is a USB port isolator, based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics and are easily integrated with low and full speed USB-compatible peripheral devices.
Many microcontrollers implement USB so that it presents only the D+ and D− lines to external pins. This is desirable in many cases because it minimizes external components and simplifies the design; however, this presents particular challenges when isolation is required. USB lines must automatically switch between actively driving D+/D−, receiving data, and allowing external resistors to set the idle state of the bus. The ADuM4160 provides mechanisms for detecting the direction of data flow and control over the state of the output buffers. Data direction is determined on a packet-by-packet basis.
The ADuM4160 uses the edge detection based iCoupler technology in conjunction with internal logic to implement a transparent, easily configured, upstream facing port isolator. Isolating an upstream facing port provides several advantages in simplicity, power management, and robust operation.
The isolator has propagation delay comparable to that of a standard hub and cable. It operates with the supply voltage on either side ranging from 3.1 V to 5.5 V, allowing connection directly to VBUS by internally regulating the voltage to the signaling level. The ADuM4160 provides isolated control of the pull-up resistor to allow the peripheral to control connection timing. The device has a low idle current; a suspend mode is not required.
APPLICATIONS
- USB peripheral isolation
- Isolated USB hub
- Medical applications
Applications
Healthcare Solutions
- Diabetes Monitoring and Diagnostic Solutions
- Point of Care (PoC) Diagnostic Solutions
- In Vitro Diagnostic Solutions
- Body Temperature Measurement Solutions
- Therapy Device Solutions for Healthcare
- Wearable Health Monitor Solutions
- Non-Invasive Blood Pressure (NIBP) Solutions
- Vital Signs Monitoring Solutions
- Electrocardiogram (ECG) Measurement Solutions
- Electroencephalogram (EEG) Measurement Solutions
- Insulin Pump Solutions
Aerospace and Defense Systems
- Military Communication Solutions
- Unmanned Aerial Vehicles (UAV)
- Avionic Systems
Instrumentation and Measurement Solutions
- Protocol Analyzer Solutions
- EV High Voltage Drivetrain Test Solutions
- Analytical Instruments
Energy Solutions
- Energy Storage Systems
- Wind Turbine Solutions
Industrial Automation
- Intelligent Motion Control Solutions
ADUM4400

The ADuM440x are 4-channel digital isolators based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation… Read More..
The ADuM440x are 4-channel digital isolators based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics that are superior to the alternatives, such as optocoupler devices and other integrated couplers.
The ADuM440x isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide). All models operate with the supply voltage on either side ranging from 3.0 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. The ADuM440x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.
This family of isolators, like many Analog Devices isolators, offers very low power consumption, consuming one-tenth to one-sixth the power of comparable isolators at comparable data rates up to 10 Mbps. All models of the ADuM440x provide low pulse width distortion (<2 ns for C grade). In addition, every model has an input glitch filter to protect against extraneous noise disturbances.
The ADuM440x contain circuit and layout enhancements to help achieve system-level IEC 61000-4-x compliance (ESD/burst/surge). The precise capability in these tests for the ADuM440x are strongly determined by the design and layout of the user’s board or module. For more information, see the AN-793 Application Note, ESD/Latch-Up Considerations with iCoupler Isolation Products.
Applications
- General-purpose, high voltage, multichannel isolation
- Medical equipment
- Motor drives
- Power supplies
Applications
Instrumentation and Measurement Solutions
- Protocol Analyzer Solutions
- Data Acquisition Solutions
Healthcare Solutions
- Therapy Device Solutions for Healthcare
- Body Temperature Measurement Solutions
- Electrocardiogram (ECG) Measurement Solutions
Automotive Solutions
- Electrification and Powertrain Solutions
- Automotive Battery Management Systems
Industrial Automation
- Intelligent Motion Control Solutions
ADUM4401

The ADuM440x are 4-channel digital isolators based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation… Read More..
The ADuM440x are 4-channel digital isolators based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics that are superior to the alternatives, such as optocoupler devices and other integrated couplers.
The ADuM440x isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide). All models operate with the supply voltage on either side ranging from 3.0 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. The ADuM440x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.
This family of isolators, like many Analog Devices isolators, offers very low power consumption, consuming one-tenth to one-sixth the power of comparable isolators at comparable data rates up to 10 Mbps. All models of the ADuM440x provide low pulse width distortion (<2 ns for C grade). In addition, every model has an input glitch filter to protect against extraneous noise disturbances.
The ADuM440x contain circuit and layout enhancements to help achieve system-level IEC 61000-4-x compliance (ESD/burst/surge). The precise capability in these tests for the ADuM440x are strongly determined by the design and layout of the user’s board or module. For more information, see the AN-793 Application Note, ESD/Latch-Up Considerations with iCoupler Isolation Products.
Applications
- General-purpose, high voltage, multichannel isolation
- Medical equipment
- Motor drives
- Power supplies
Applications
Automotive Solutions
- Electrification and Powertrain Solutions
- Automotive Battery Management Systems
Healthcare Solutions
- Electrocardiogram (ECG) Measurement Solutions
Industrial Automation
- Intelligent Motion Control Solutions
Aerospace and Defense Systems
- Unmanned Aerial Vehicles (UAV)
- Avionic Systems
ADUM4402

The ADuM440x are 4-channel digital isolators based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation… Read More..
The ADuM440x are 4-channel digital isolators based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics that are superior to the alternatives, such as optocoupler devices and other integrated couplers.
The ADuM440x isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide). All models operate with the supply voltage on either side ranging from 3.0 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. The ADuM440x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.
This family of isolators, like many Analog Devices isolators, offers very low power consumption, consuming one-tenth to one-sixth the power of comparable isolators at comparable data rates up to 10 Mbps. All models of the ADuM440x provide low pulse width distortion (<2 ns for C grade). In addition, every model has an input glitch filter to protect against extraneous noise disturbances.
The ADuM440x contain circuit and layout enhancements to help achieve system-level IEC 61000-4-x compliance (ESD/burst/surge). The precise capability in these tests for the ADuM440x are strongly determined by the design and layout of the user’s board or module. For more information, see the AN-793 Application Note, ESD/Latch-Up Considerations with iCoupler Isolation Products.
Applications
- General-purpose, high voltage, multichannel isolation
- Medical equipment
- Motor drives
- Power supplies
Applications
Automotive Solutions
- Electrification and Powertrain Solutions
- Automotive Battery Management Systems
Healthcare Solutions
- Electrocardiogram (ECG) Measurement Solutions
Industrial Automation
- Intelligent Motion Control Solutions
ADUM4470

The ADuM4470 / ADuM4471 / ADuM4472 / ADuM4473 / ADuM4474 are quad-channel, digital isolations with a regulated DC/DC isolated power supply controller with an internal MOSFET driver. The DC/DC… Read More..
The ADuM4470 / ADuM4471 / ADuM4472 / ADuM4473 / ADuM4474 are quad-channel, digital isolations with a regulated DC/DC isolated power supply controller with an internal MOSFET driver. The DC/DC controller has an internal isolated PWM feedback from the secondary side based on the iCoupler® chip scale transformer technology and complete loop compensation. This eliminates the need to use an optocoupler for feedback and compensates the loop for stability.
The ADuM447x isolator provides a more stable output voltage and higher efficiency compared to unregulated isolated DC/DC jpower supplies. The fully integrated feedback and loop compensation in a wide-body SOIC package provide a smaller form factor and 8.3 mm creepage distance solution. The regulated feedback provides a relatively flat efficiency curve over the full output power range. The ADuM3070 enables a DC/DC converter with a 3.3 V to 24 V isolated output voltage range from either a 5.0 V or a 3.3 V input voltage, with an output power of up to 2.5 W.
The ADuM447x isolators provide four independent isolation channels in a variety of channel configurations and data rates. (The x in ADuM447x throughout this data sheet stands for the ADuM4470 / ADuM4471 / ADuM4472 / ADuM4473 / ADuM4474).
APPLICATIONS
- Power supply startup bias and gate drives
- Isolated sensor interfaces
- Process controls
- RS-232/RS-422/RS-485 transceivers
Applications
Healthcare Solutions
- In Vitro Diagnostic Solutions
- Body Temperature Measurement Solutions
- Therapy Device Solutions for Healthcare
- Vital Signs Monitoring Solutions
- Electrocardiogram (ECG) Measurement Solutions
- Electroencephalogram (EEG) Measurement Solutions
ADUM4471

The ADuM4470 / ADuM4471 / ADuM4472 / ADuM4473 / ADuM4474 are quad-channel, digital isolations with a regulated DC/DC isolated power supply controller with an internal MOSFET driver. The DC/DC… Read More..
The ADuM4470 / ADuM4471 / ADuM4472 / ADuM4473 / ADuM4474 are quad-channel, digital isolations with a regulated DC/DC isolated power supply controller with an internal MOSFET driver. The DC/DC controller has an internal isolated PWM feedback from the secondary side based on the iCoupler® chip scale transformer technology and complete loop compensation. This eliminates the need to use an optocoupler for feedback and compensates the loop for stability.
The ADuM447x isolator provides a more stable output voltage and higher efficiency compared to unregulated isolated dc-to-dc power supplies. The fully integrated feedback and loop compensation in a wide-body SOIC package provide a smaller form factor and 8.3 mm creepage distance solution.
The regulated feedback provides a relatively flat efficiency curve over the full output power range. The ADuM3070 enables a DC/DC converter with a 3.3 V to 24 V isolated output voltage range from either a 5.0 V or a 3.3 V input voltage, with an output power of up to 2.5 W.
The ADuM447x isolators provide four independent isolation channels in a variety of channel configurations and data rates. (The x in ADuM447x throughout this data sheet stands for the ADuM4470 / ADuM4471 / ADuM4472 / ADuM4473 / ADuM4474).
APPLICATIONS
- Power supply startup bias and gate drives
- Isolated sensor interfaces
- Process controls
- RS-232/RS-422/RS-485 transceivers
Applications
Healthcare Solutions
- Vital Signs Monitoring Solutions
- Electrocardiogram (ECG) Measurement Solutions
- Electroencephalogram (EEG) Measurement Solutions
ADUM4472

The ADuM4470 / ADuM4471 / ADuM4472 / ADuM4473 / ADuM4474 are quad-channel, digital isolations with a regulated DC/DC isolated power supply controller with an internal MOSFET driver. The DC/DC… Read More..
The ADuM4470 / ADuM4471 / ADuM4472 / ADuM4473 / ADuM4474 are quad-channel, digital isolations with a regulated DC/DC isolated power supply controller with an internal MOSFET driver. The DC/DC controller has an internal isolated PWM feedback from the secondary side based on the iCoupler® chip scale transformer technology and complete loop compensation. This eliminates the need to use an optocoupler for feedback and compensates the loop for stability.
The ADuM447x isolator provides a more stable output voltage and higher efficiency compared to unregulated isolated DC/DC power supplies. The fully integrated feedback and loop compensation in a wide-body SOIC package provide a smaller form factor and 8.3 mm creepage distance solution. The regulated feedback provides a relatively flat efficiency curve over the full output power range. The ADuM3070 enables a DC/DC converter with a 3.3 V to 24 V isolated output voltage range from either a 5.0 V or a 3.3 V input voltage, with an output power of up to 2.5 W.
The ADuM447x isolators provide four independent isolation channels in a variety of channel configurations and data rates. (The x in ADuM447x throughout this data sheet stands for the ADuM4470 / ADuM4471 / ADuM4472 / ADuM4473 / ADuM4474).
APPLICATIONS
- Power supply startup bias and gate drives
- Isolated sensor interfaces
- Process controls
- RS-232/RS-422/RS-485 transceivers
Applications
Healthcare Solutions
- Vital Signs Monitoring Solutions
- Electrocardiogram (ECG) Measurement Solutions
- Electroencephalogram (EEG) Measurement Solutions
ADUM4473

ADuM4470 / ADuM4471 / ADuM4472 / ADuM4473 / ADuM4474 is a four-channel digital isolator with integrated regulated DC-DC isolated power supply controller and integrated internal MOSFET driver. The DC/… Read More..
ADuM4470 / ADuM4471 / ADuM4472 / ADuM4473 / ADuM4474 is a four-channel digital isolator with integrated regulated DC-DC isolated power supply controller and integrated internal MOSFET driver. The DC/DC controller has a built-in isolated PWM feedback on the primary side, using iCoupler® chip-level transformer technology and complete loop compensation. It is not necessary to use an optocoupler for feedback and to compensate the loop for stability.
Compared to unregulated isolated DC/DC power supplies, ADuM447x isolators can provide a more stable output voltage and higher efficiency. It is packaged in a wide-body SOIC, fully integrated feedback and loop compensation, providing a smaller size and 8.3 mm creepage distance solution. Regulated feedback can provide a relatively flat efficiency curve over the entire output power range. AduM3070 can enable a DC/DC converter with an isolated output voltage range of 3.3 V to 24 V from an input voltage of 5.0 V or 3.3 V, with an output power of 2.5 W
ADuM447x isolators provide four independent isolation channels, supporting multiple channel configurations and data rates. (The ADuM447x mentioned in this data sheet represents ADuM4470 / ADuM4471 / ADuM4472 / ADuM4473 / ADuM4474)
APPLICATIONS
- Power startup bias and gate drive
- Isolation sensor interface
- Process control
- RS-232/RS-422/RS-485 transceiver
Applications
Healthcare Solutions
- Vital Signs Monitoring Solutions
- Electrocardiogram (ECG) Measurement Solutions
- Electroencephalogram (EEG) Measurement Solutions
ADUM4474

The ADuM4470 / ADuM4471 / ADuM4472 / ADuM4473 / ADuM4474 are quad-channel, digital isolations with a regulated DC/DC isolated power supply controller with an internal MOSFET driver. The DC/DC… Read More..
The ADuM4470 / ADuM4471 / ADuM4472 / ADuM4473 / ADuM4474 are quad-channel, digital isolations with a regulated DC/DC isolated power supply controller with an internal MOSFET driver. The DC/DC controller has an internal isolated PWM feedback from the secondary side based on the iCoupler® chip scale transformer technology and complete loop compensation. This eliminates the need to use an optocoupler for feedback and compensates the loop for stability.
The ADuM447x isolator provides a more stable output voltage and higher efficiency compared to unregulated isolated DC/DC jpower supplies. The fully integrated feedback and loop compensation in a wide-body SOIC package provide a smaller form factor and 8.3 mm creepage distance solution. The regulated feedback provides a relatively flat efficiency curve over the full output power range. The ADuM3070 enables a DC/DC converter with a 3.3 V to 24 V isolated output voltage range from either a 5.0 V or a 3.3 V input voltage, with an output power of up to 2.5 W.
The ADuM447x isolators provide four independent isolation channels in a variety of channel configurations and data rates. (The x in ADuM447x throughout this data sheet stands for the ADuM4470 / ADuM4471 / ADuM4472 / ADuM4473 / ADuM4474).
APPLICATIONS
- Power supply startup bias and gate drives
- Isolated sensor interfaces
- Process controls
- RS-232/RS-422/RS-485 transceivers
Applications
Healthcare Solutions
- Vital Signs Monitoring Solutions
- Electrocardiogram (ECG) Measurement Solutions
- Electroencephalogram (EEG) Measurement Solutions
ADUM6000

The ADuM6000 is an isolated DC/DC converter based on the Analog Devices, Inc., iCoupler® technology. The DC/DC converter in this device provides regulated, isolated power in several combinations of… Read More..
The ADuM6000 is an isolated DC/DC converter based on the Analog Devices, Inc., iCoupler® technology. The DC/DC converter in this device provides regulated, isolated power in several combinations of input and output voltages as listed in Table 1 on the data sheet.
The Analog Devices chip scale transformer iCoupler technology transfers isolated power in this DC/DC converter with up to 31% efficiency. The result is a small form factor, total isolation solution.
Higher output power levels are obtained by using the ADuM6000 to augment the power output of the ADuM5401, ADuM5402, ADuM5403, ADuM5404, ADuM520x, and ADuM620x iCouplers with isoPower®.
isoPower® uses high frequency switching elements to transfer power through its transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. See the AN-0971 Application Note for board layout recommendations.
APPLICATIONS
- USB peripheral power
- RS-232/RS-422/RS-485 transceiver power
- Industrial field bus power
- Industrial PLCs
Applications
Healthcare Solutions
- Diabetes Monitoring and Diagnostic Solutions
- In Vitro Diagnostic Solutions
- Body Temperature Measurement Solutions
- Therapy Device Solutions for Healthcare
- Wearable Health Monitor Solutions
- Insulin Pump Solutions
Energy Solutions
- Wind Turbine Solutions
Industrial Automation
- Intelligent Motion Control Solutions
Instrumentation and Measurement Solutions
- Power Circuit Solutions for Instrumentation
ADUM6200

The ADuM6200 / ADuM6201 / ADuM6202 are dual-channel digital isolators with isoPower®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., iCoupler® technology, the DC/DC… Read More..
The ADuM6200 / ADuM6201 / ADuM6202 are dual-channel digital isolators with isoPower®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., iCoupler® technology, the DC/DC converter provides up to 400 mW of regulated, isolated power at either 5.0 V or 3.3 V from a 5.0 V input supply, or at 3.3 V from a 3.3 V supply at the power levels shown in Table 1 on the data sheet. These devices eliminate the need for a separate, isolated DC/DC converter in low power, isolated designs. The iCoupler chip scale transformer technology is used to isolate the logic signals and for the magnetic components of the DC/DC converter. The result is a small form factor, total isolation solution.
The ADuM6200 / ADuM6201 / ADuM6202 isolators provide two independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide for more information).
isoPower uses high frequency switching elements to transfer power through its transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. See the AN-0971 Application Note for board layout recommendations.
APPLICATIONS
- RS-232/RS-422/RS-485 transceivers
- Industrial field bus isolation
- Power supply start-up bias and gate drives
- Isolated sensor interfaces
- Industrial PLCs
Applications
Healthcare Solutions
- Diabetes Monitoring and Diagnostic Solutions
- In Vitro Diagnostic Solutions
- Wearable Health Monitor Solutions
- Insulin Pump Solutions
Industrial Automation
- Intelligent Motion Control Solutions
ADUM6201

The ADuM6200 / ADuM6201 / ADuM6202 are dual-channel digital isolators with isoPower®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., iCoupler® technology, the DC/DC… Read More..
The ADuM6200 / ADuM6201 / ADuM6202 are dual-channel digital isolators with isoPower®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., iCoupler® technology, the DC/DC converter provides up to 400 mW of regulated, isolated power at either 5.0 V or 3.3 V from a 5.0 V input supply, or at 3.3 V from a 3.3 V supply at the power levels shown in Table 1 on the data sheet. These devices eliminate the need for a separate, isolated DC/DC converter in low power, isolated designs. The iCoupler chip scale transformer technology is used to isolate the logic signals and for the magnetic components of the DC/DC converter. The result is a small form factor, total isolation solution. The ADuM6200 / ADuM6201 / ADuM6202 isolators provide two independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide for more information). isoPower uses high frequency switching elements to transfer power through its transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. See the AN-0971 Application Note for board layout recommendations.
APPLICATIONS
- RS-232/RS-422/RS-485 transceivers
- Industrial field bus isolation
- Power supply start-up bias and gate drives
- Isolated sensor interfaces
- Industrial PLCs
ADUM6202

The ADuM6200 / ADuM6201/ADuM6202 are dual-channel digital isolators with isoPower®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., iCoupler® technology, the DC/DC… Read More..
The ADuM6200 / ADuM6201/ADuM6202 are dual-channel digital isolators with isoPower®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., iCoupler® technology, the DC/DC converter provides up to 400 mW of regulated, isolated power at either 5.0 V or 3.3 V from a 5.0 V input supply, or at 3.3 V from a 3.3 V supply at the power levels shown in Table 1 on the data sheet. These devices eliminate the need for a separate, isolated DC/DC converter in low power, isolated designs. The iCoupler chip scale transformer technology is used to isolate the logic signals and for the magnetic components of the DC/DC converter. The result is a small form factor, total isolation solution.
The ADuM6200 / ADuM6201/ADuM6202 isolators provide two independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide for more information).
isoPower uses high frequency switching elements to transfer power through its transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. See the AN-0971 Application Note for board layout recommendations.
APPLICATIONS
- RS-232/RS-422/RS-485 transceivers
- Industrial field bus isolation
- Power supply start-up bias and gate drives
- Isolated sensor interfaces
- Industrial PLCs
ADUM6400

The ADuM640x devices are quad-channel digital isolators with isoPower®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., iCoupler® technology, the DC/DC converter provides… Read More..
The ADuM640x devices are quad-channel digital isolators with isoPower®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., iCoupler® technology, the DC/DC converter provides up to 500 mW of regulated, isolated power at either 5.0 V or 3.3 V from a 5.0 V input supply, or 3.3 V from a 3.3 V supply at the power levels shown in Table 1. This eliminates the need for a separate, isolated DC/DC converter in low power, isolated designs. The iCoupler chip scale transformer technology is used to isolate the logic signals and for the magnetic components of the DC/DC converter. The result is a small form factor, total isolation solution.
The ADuM640x isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide for more information).
isoPower uses high frequency switching elements to transfer power through its transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. Refer to the AN-0971 application note for board layout recommendations at www.analog.com.
Applications
Instrumentation and Measurement Solutions
- Protocol Analyzer Solutions
- Data Acquisition Solutions
- Precision Measurement Solutions
Healthcare Solutions
- Body Temperature Measurement Solutions
- Therapy Device Solutions for Healthcare
Industrial Automation
- Intelligent Motion Control Solutions
ADUM6401

The ADuM640x devices are quad-channel digital isolators with isoPower®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., iCoupler® technology, the DC/DC converter provides… Read More..
The ADuM640x devices are quad-channel digital isolators with isoPower®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., iCoupler® technology, the DC/DC converter provides up to 500 mW of regulated, isolated power at either 5.0 V or 3.3 V from a 5.0 V input supply, or 3.3 V from a 3.3 V supply at the power levels shown in Table 1. This eliminates the need for a separate, isolated DC/DC converter in low power, isolated designs. The iCoupler chip scale transformer technology is used to isolate the logic signals and for the magnetic components of the DC/DC converter. The result is a small form factor, total isolation solution.
The ADuM640x isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide for more information).
isoPower uses high frequency switching elements to transfer power through its transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. Refer to the AN-0971 application note for board layout recommendations at www.analog.com.
Read Less..Applications
Healthcare Solutions
- Vital Signs Monitoring Solutions
- Electrocardiogram (ECG) Measurement Solutions
- Electroencephalogram (EEG) Measurement Solutions
ADUM6402

The ADuM640x devices are quad-channel digital isolators with isoPower®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., iCoupler® technology, the DC/DC converter provides… Read More..
The ADuM640x devices are quad-channel digital isolators with isoPower®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., iCoupler® technology, the DC/DC converter provides up to 500 mW of regulated, isolated power at either 5.0 V or 3.3 V from a 5.0 V input supply, or 3.3 V from a 3.3 V supply at the power levels shown in Table 1. This eliminates the need for a separate, isolated DC/DC converter in low power, isolated designs. The iCoupler chip scale transformer technology is used to isolate the logic signals and for the magnetic components of the DC/DC converter. The result is a small form factor, total isolation solution.
The ADuM640x isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide for more information).
isoPower uses high frequency switching elements to transfer power through its transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. Refer to the AN-0971 application note for board layout recommendations.
Read Less..ADUM6403

The ADuM640x devices are quad-channel digital isolators with isoPower®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., iCoupler® technology, the DC/DC converter provides… Read More..
The ADuM640x devices are quad-channel digital isolators with isoPower®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., iCoupler® technology, the DC/DC converter provides up to 500 mW of regulated, isolated power at either 5.0 V or 3.3 V from a 5.0 V input supply, or 3.3 V from a 3.3 V supply at the power levels shown in Table 1. This eliminates the need for a separate, isolated DC/DC converter in low power, isolated designs. The iCoupler chip scale transformer technology is used to isolate the logic signals and for the magnetic components of the DC/DC converter. The result is a small form factor, total isolation solution.
The ADuM640x isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide for more information).
isoPower uses high frequency switching elements to transfer power through its transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. Refer to the AN-0971 application note for board layout recommendations at www.analog.com.
Read Less..Applications
Healthcare Solutions
- Vital Signs Monitoring Solutions
- Electrocardiogram (ECG) Measurement Solutions
- Electroencephalogram (EEG) Measurement Solutions
ADuM6404

The ADuM640x devices are quad-channel digital isolators with isoPower®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., iCoupler® technology, the DC/DC converter provides… Read More..
The ADuM640x devices are quad-channel digital isolators with isoPower®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., iCoupler® technology, the DC/DC converter provides up to 500 mW of regulated, isolated power at either 5.0 V or 3.3 V from a 5.0 V input supply, or 3.3 V from a 3.3 V supply at the power levels shown in Table 1. This eliminates the need for a separate, isolated DC/DC converter in low power, isolated designs. The iCoupler chip scale transformer technology is used to isolate the logic signals and for the magnetic components of the DC/DC converter. The result is a small form factor, total isolation solution.
The ADuM640x isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide for more information).
isoPower uses high frequency switching elements to transfer power through its transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. Refer to the AN-0971 application note for board layout recommendations at www.analog.com.
Read Less..16-Lead Standard Small Outline Package with Increased Creepage

Latest Resources
-
Safety and Regulatory Compliance
Safety and Regulatory Compliance Information
-
Frequently Asked Question
FAQs Certified 8mm Creepage Package