ADUM2281

PRODUCTION

5 kV RMS Dual Channel Digital Isolators

Part Models
6
1ku List Price
Starting From $1.86
Viewing:

Part Details

  • High isolation voltage: 5000 V rms
  • Up to 100 Mbps data rate
  • Low propagation delay: 24 ns maximum
  • Low dynamic power consumption
  • Bidirectional communication
  • 3 V to 5 V level translation
  • High temperature operation: 125°C
  • High common-mode transient immunity: >25 kV/μs
  • Default high output: ADuM2280/ADuM2281
  • Default low output: ADuM2285/ADuM2286
  • 16-lead SOIC wide body enhanced creepage package
  • Safety and regulatory approvals
    • UL recognition: 5000 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice #5A
      • IEC 60601-1: 250 V rms (reinforced)
      • IEC 60950-1: 400 V rms (reinforced)
    • VDE Certificate of Conformity
      • DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
      • VIORM = 846 V peak
  • Pin-compatible with ADuM220x and ADuM221x families
ADUM2281
5 kV RMS Dual Channel Digital Isolators
ADuM2280-2281-2285-2286 Functional Block Diagram ADuM2280/ADuM2281/ADuM2285/ADuM2286 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADUM321N RECOMMENDED FOR NEW DESIGNS 5.7 kV RMS/3.0 kV RMS Dual Digital Isolators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed