ADUM1410

PRODUCTION

Quad-Channel Digital Isolators

Part Models
4
1ku List Price
Starting From $2.60

Part Details

  • Low Power Operation
    • 5 V operation
      1.3 mA per channel maximum at 0 Mbps to 2 Mbps
      4.0 mA per channel maximum at 10 Mbps
    • 3 V operation
      0.8 mA per channel maximum at 0 Mbps to 2 Mbps
      1.8 mA per channel maximum at 10 Mbps
  • Bidirectional communication
  • 3 V/5 V level translation
  • High temperature operation: 105°C
  • Up to 10 Mbps data rate (NRZ)
  • Programmable default output state
  • High common-mode transient immunity: >25 kV/µs
  • See datasheet for additional features
ADUM1410
Quad-Channel Digital Isolators
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADUM340E RECOMMENDED FOR NEW DESIGNS 5.7 kV/3.0 kV rms Quad Digital Isolators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADUMQS

EVAL-ADUMQS

Features and Benefits

  • Convenient connections for power through screw terminal blocks
  • Add-on BNC connector for 50 Ω signal sources
  • On-board signal routing
  • Support for signal wrap back
  • Simple signal paths to reduce transmission line effects
  • Pull-up and pull-down provided for control lines
  • Support for isoPower
  • Project area that supports surface-mount and through-hole devices

Product Details

EVAL-ADuMQSEBZ can be used with most iCoupler® and isoPower(R) isolation products in the 16-lead, wide-body SOIC and QSOP packages. The evaluation board supports the common pad positions for power, ground, and I/O pins.

Supported iCoupler® Products

  • ADuM130x
  • ADuM131x
  • ADuM140x
  • ADuM141x
  • ADuM1510
  • ADuM240x
  • ADuM330x
  • ADuM340x
  • ADuM344x
  • ADuM440x
  • ADuM5000
  • ADuM520x
  • ADuM540x
  • ADuM6000
  • ADuM620x
  • ADuM640x
  • ADuM744x
  • ADuM7510

EVAL-ADUMQS
EVAL-ADUMQS

Latest Discussions

Recently Viewed