ADRF6702

Obsolete

1200 MHz to 2400 MHz Quadrature Modulator with 1550 MHz to 2150 MHz Fractional-N PLL & Integrated VCO

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • IQ modulator with integrated fractional-N PLL
  • Output frequency range: 1200 MHz to 2400 MHz
  • Internal LO frequency range: 1550 MHz to 2150 MHz
  • Output P1dB: 13.1 dBm @ 2140 MHz
  • Output IP3: 29.1 dBm @ 2140 MHz
  • Noise floor: −159.6 dBm/Hz @ 1960 MHz
  • Baseband bandwidth: 750 MHz (3 dB)
  • SPI serial interface for PLL programming
  • Integrated LDOs and LO buffer
  • Power supply: 5 V/240 mA
  • 40-lead 6 mm × 6 mm LFCSP
ADRF6702
1200 MHz to 2400 MHz Quadrature Modulator with 1550 MHz to 2150 MHz Fractional-N PLL & Integrated VCO
ADRF6702 Functional Block Diagram ADRF6702 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Standard High Speed D/A Converters 7
AD9717 PRODUCTION Dual, 14-Bit Low Power Digital-to-Analog Converters
AD9117 PRODUCTION Dual Low Power, 14-Bit TxDAC Digital-to-Analog Converters
AD9747 PRODUCTION Dual 16-Bit 250 MSPS Digital-to-Analog Converters
AD9125 RECOMMENDED FOR NEW DESIGNS Dual, 16-Bit, 1000 MSPS, TxDAC+® Digital-to-Analog Converter
AD9783 PRODUCTION Dual 16-Bit, LVDS Interface 500 MSPS DAC
AD9122 PRODUCTION Dual, 16-Bit, 1230 MSPS, TxDAC+® Digital-to-Analog Converter
AD9146 RECOMMENDED FOR NEW DESIGNS Dual, 16-Bit, 1230 MSPS, TxDAC+® Digital-to-Analog Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADRF6702

ADRF6702 Evaluation Board

Product Details

ADRF6702-EVALZ is a fully-populated, 4-layer, Rogers 4350-based evaluation board. A 5 V/300 mA power supply is required and should be connected to the test points labeled VCC and GND (red and  black). The PLL reference should be connected to the SMA connector labeled REF_IN, the baseband inputs to the SMA connectors labeled IPBB, INBB, QPBB, and QNBB. The RF output is available on the SMA labeled RF OUT. The evaluation board can be programmed through the USB port of a PC running Windows XP or Vista with Microsoft .NET Framework 3.5 installed. The required control software can be downloaded from www.analog.com.

EVAL-ADRF6702
ADRF6702 Evaluation Board

Latest Discussions

Recently Viewed