ADRF5716

RECOMMENDED FOR NEW DESIGNS

Silicon Digital Attenuator, 2-Bit, 100 MHz to 30 GHz

Part Models
2
1ku List Price
Starting From $41.35

Part Details

  • Ultrawideband frequency range: 0.1 GHz to 30 GHz
  • Attenuation range: 16 dB steps to 48 dB
  • Low insertion loss
    • 1.6 dB at 8 GHz
    • 2.2 dB at 18 GHz
    • 2.9 dB at 30 GHz
  • Attenuation accuracy
    • ± (0.25 + 3.6 % of attenuation state) dB typical up to 8 GHz
    • ± (0.10 + 1.8 % of attenuation state) dB typical up to 18 GHz
    • ± (0.50 + 2.8 % of attenuation state) dB typical up to 30 GHz
  • Typical step error
    • ± 0.7 dB typical up to 8 GHz
    • ± 1.0 dB typical up to 18 GHz
    • ± 1.5 dB typical up to 30 GHz
  • High input linearity
    • P0.1dB insertion loss state: 30 dBm typical
    • P0.1dB other attenuation states: 30 dBm typical
    • IIP3 : 50 dBm typical
  • High RF power handling
    • 30 dBm average
    • 33 dBm peak
  • RF amplitude settling time (0.1 dB of final RFOUT): 130 ns
  • Single-supply operation supported
  • Tight distribution in relative phase
  • No low frequency spurious signals
  • Parallel mode control, CMOS-/LVTTL-compatible
  • 20-terminal, 3 mm × 3 mm, land grid array [LGA]
ADRF5716
Silicon Digital Attenuator, 2-Bit, 100 MHz to 30 GHz
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5716

Evaluation of the ADRF5716 Silicon Digital Attenuator, 2-Bit, 100 MHz to 30 GHz

Features and Benefits

  • Full featured evaluation board for the ADRF5716 
  • Easy connection to test equipment
  • Additional thru line for calibration

Product Details

The ADRF5716 is a 2-bit digital attenuator with 48 dB attenuation control range, manufactured in the silicon on insulator (SOI) process. This user guide describes the ADRF5716-EVALZ evaluation board, which is designed to simply evaluate the features and performance of the ADRF5716.

The ADRF5716 data sheet provides full specifications for the ADRF5716. Refer to the ADRF5716 data sheet with this user guide when using the ADRF5716-EVALZ.

EVAL-ADRF5716
Evaluation of the ADRF5716 Silicon Digital Attenuator, 2-Bit, 100 MHz to 30 GHz

Latest Discussions

Recently Viewed