ADRF5714

RECOMMENDED FOR NEW DESIGNS

Silicon Digital Attenuator, 1-Bit, 100 MHz to 30 GHz

Part Models
2
1ku List Price
Starting From $37.35

Part Details

  • Ultrawideband frequency range: 0.1 GHz to 30 GHz
  • 16 dB single attenuation step
  • Low insertion loss
    • 0.7 dB at 8 GHz
    • 0.9 dB at 18 GHz
    • 1.3 dB at 30 GHz
  • Attenuation accuracy: ±0.20 dB typical at up to 30 GHz
  • High input linearity
    • P0.1dB insertion loss state: 33 dBm
    • P0.1dB 16 dB attenuation state: 29 dBm
    • IP3 insertion loss state: 51 dBm typical
    • IP3 16 dB attenuation state: 49 dBm typical
  • High RF power handling
    • 30 dBm typical steady state average
    • 33 dBm typical steady state peak
  • RF amplitude settling time (0.1 dB of final RFOUT): 110 ns
  • Single-supply operation supported
  • Tight distribution in relative phase
  • No low frequency spurious signals
  • CMOS-/LVTTL-compatible
  • 12-terminal, 2.25 mm × 2.25 mm, land grid array [LGA] package
ADRF5714
Silicon Digital Attenuator, 1-Bit, 100 MHz to 30 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5714

Evaluation of the ADRF5714 Silicon Digital Attenuator, 1-Bit, 100 MHz to 30 GHz

Features and Benefits

  • Full featured evaluation board for the ADRF5714 
  • Easy connection to test equipment
  • Additional through line for calibration

Product Details

The ADRF5714 is a 1-bit digital attenuator with 16 dB attenuation control range manufactured in the silicon on insulator (SOI) process. This user guide describes the ADRF5714-EVALZ, which is designed to simply evaluate the features and performance of the ADRF5714.

The ADRF5714 data sheet provides full specifications for the ADRF5714. Refer to the ADRF5714 data sheet in conjunction with this user guide when using the ADRF5714-EVALZ.

EVAL-ADRF5714
Evaluation of the ADRF5714 Silicon Digital Attenuator, 1-Bit, 100 MHz to 30 GHz

Latest Discussions

No discussions on ADRF5714 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed