ADRF5476

PRE-RELEASE

Flip-Chip, Silicon Digital Step Attenuator, 1 GHz to 72 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Usable frequency range: 1 GHz to 72 GHz
  • Attenuation range: 4 dB steps to 12 dB
  • Bidirectional operation
  • Low insertion loss
    • 0.9 dB up to 18 GHz
    • 1.3 dB up to 40 GHz
    • 2.1 dB up to 67 GHz
    • 3.0 dB up to 72 GHz
  • Typical step error
    • ±0.50 dB up to 50 GHz
    • ±0.75 dB up to 72 GHz
  • High input linearity
    • P0.1dB: >24 dBm typical
    • IP3: >45 dBm typical
  • High RF input power handling
    • Through path: 24 dBm
    • Hot switching: TBD dBm
  • No low frequency spurious signals
  • Parallel mode control, CMOS and LVTTL compatible
  • RF switching speed (50% VCTRL to 10/90% of RF output): 10 ns
  • 14-ball, 1.940 mm × 1.160 mm, bumped bare die sales
ADRF5476
Flip-Chip, Silicon Digital Step Attenuator, 1 GHz to 72 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADRF5476 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed