ADRF5440

PRE-RELEASE

Flip Chip, Silicon SP4T Switch, 1 GHz to 81 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Usable frequency range: 1 GHz to 81 GHz
  • Low insertion loss
    • 1.9 dB typical to 40 GHz
    • 3.0 dB typical to 67 GHz
    • 4.0 dB typical to 81 GHz
  • High Isolation
    • 39 dB typical up to 40 GHz
    • 30 dB typical up to 67 GHz
    • 20 dB typical up to 81 GHz
  • High input linearity
    • P0.1dB: 25 dBm typical
    • IP3: 47 dBm typical
  • High RF input power handling
    • Through path: 24 dBm
    • Hot switching: 24 dBm
  • No low frequency spurs
  • CMOS/LVTTL compatible
  • Fast RF switching time: 25 ns
  • RF settling time (50% VCTRL to 0.1 dB of final RF output): 35 ns
  • Single-supply operation capability (VDD = 3.3 V , VSS = 0 V)
  • 56-ball, 2.390 mm × 2.540 mm, bumped, bare die sales
ADRF5440
Flip Chip, Silicon SP4T Switch, 1 GHz to 81 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EM Models

Modular, transition-focused 3D EM models for RF ICs that enable fast, tool-independent chip-to-PCB transition simulations, ensuring first-pass design success with high accuracy.

Open Tool

Latest Discussions

No discussions on ADRF5440 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed