ADRF5080

RECOMMENDED FOR NEW DESIGNS

Reflective, Silicon SP8T Switch, 100 MHz to 20 GHz

Part Models
2
1ku List Price
Starting From $61.16

Part Details

  • Ultrawideband frequency range: 100 MHz to 20 GHz
  • Low insertion loss
    • 1.3 dB up to 6 GHz
    • 1.6 dB up to 12 GHz
    • 2.0 dB up to 20 GHz
  • High isolation
    • 46 dB up to 6 GHz
    • 45 dB up to 12 GHz
    • 40 dB up to 20 GHz
  • High input linearity
    • P0.1dB: 33 dBm typical
    • IP3: 55 dBm typical
  • High RF power handling
    • Insertion loss path: 33 dBm
    • Hot switching: 30 dBm
  • Fast switching on and off time: 55 ns
  • 0.1 dB settling time (50% VCTRL to 0.1 dB final RFOUT): 100 ns
  • Single-supply operation capability
  • All off state control
  • Logic select control
  • No low frequency spurs
  • 36-terminal, 5.50 mm x 5.50 mm LGA package
ADRF5080
Reflective, Silicon SP8T Switch, 100 MHz to 20 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5080

Evaluating the ADRF5080 Reflective, Silicon SP8T Switch, 100 MHz to 20 GHz

Features and Benefits

  • Full-featured evaluation board for the ADRF5080
  • Easy connection to test equipment
  • Additional through line for calibration
  • Product Details

    The ADRF5080 is a reflective, SP8T switch manufactured in the silicon on insulator (SOI) process.

    The user guide describes the ADRF5080-EVALZ evaluation board, which is designed to simply evaluate the features and performance of the ADRF5080. A photograph of the evaluation board is shown in Figure 1 of the user guide.

    Full specifications for the ADRF5080 are available in the ADRF5080 data sheet, which must be consulted when using the ADRF5080-EVALZ.

    EVAL-ADRF5080
    Evaluating the ADRF5080 Reflective, Silicon SP8T Switch, 100 MHz to 20 GHz

    Latest Discussions

    No discussions on ADRF5080 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed