ADRF5030

RECOMMENDED FOR NEW DESIGNS

100 MHz to 20 GHz, Non-Reflective, Silicon SPDT Switch

Part Models
2
1ku List Price
Starting From $30.02

Part Details

  • Wideband frequency range, 100 MHz to 20 GHz
  • Non-reflective design
  • Low insertion loss
    • 0.7 dB typical between 0.1 GHz to 6 GHz
    • 0.9 dB typical between 6 GHz to 12 GHz
    • 1.2 dB typical up to 20 GHz
  • High isolation
    • 55 dB typical between 100 MHz to 6 GHz
    • 50 dB typical between 6 GHz to 12 GHz
    • 45 dB typical up to 20 GHz/li>
  • High input linearity
    • P0.1dB: >36 dBm typical
    • IP3: 60 dBm typical
  • High RF power handling
    • Through path: 36 dBm peak / 33 dBm avg
    • Terminated Path: 36 dBm peak / 33 dBm avg
    • Hot switching path: 36 dBm peak /33 dBm avg
  • CMOS/LVTTL compatible
  • No low-frequency spur; No negative voltage generator
  • Fast RF switching time: 70 ns
  • RF settling time (0.1 dB): 95 ns
  • Single-supply operation capability (VDD = 3.3 V, VSS = 0 V)
  • 20-terminal, 3 mm x 3 mm LGA package
  • Pin Compatible with ADRF5022 & ADRF5026
ADRF5030
100 MHz to 20 GHz, Non-Reflective, Silicon SPDT Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADRF5023 RECOMMENDED FOR NEW DESIGNS Silicon SPDT Switch, Nonreflective , 9 kHz to 45 GHz
ADRF5027 RECOMMENDED FOR NEW DESIGNS Silicon SPDT Switch, Nonreflective, 9 kHz to 44 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5030

Evaluating the ADRF5030 Silicon SPDT Switch, Non-Reflective, 100 MHz to 20 GHz

Features and Benefits

  • Full-featured evaluation board for the ADRF5030 
  • Easy connection to the test equipment
  • Thru line for calibration

Product Details

The ADRF5030 is a single-pole, double-throw (SPDT) switch manufactured in the silicon process.

This user guide describes the ADRF5030-EVALZ evaluation board, designed to evaluate the features and performance of the ADRF5030. Figure 1 shows a photograph of the evaluation board.

Full specifications on the ADRF5030 are available in the ADRF5030 data sheet from Analog Devices. Consult it with this user guide when using the ADRF5030-EVALZ evaluation board.

EVAL-ADRF5030
Evaluating the ADRF5030 Silicon SPDT Switch, Non-Reflective, 100 MHz to 20 GHz

Latest Discussions

No discussions on ADRF5030 yet. Have something to say?

Start a Discussion on EngineerZone®