ADPD144RI

NOT RECOMMENDED FOR NEW DESIGNS

PPG Optical Sensor Module with Integrated Red/IR Emitters and AFE

Part Models
2
1ku List Price
Starting From $4.71

Part Details

  • 2.8 mm × 5.0 mm module with integrated optical components
    • 660 nm LED, 880 nm IR LED, and photodiode
  • Fully integrated AFE, ADC, LED drivers, and timing core
  • Custom optical package for use under a glass window
  • Programmable 2-channel, 8.5 mA to 370 mA LED drivers
  • Provision to use external LED emitters
  • Low power
  • Specifically designed for ultralow direct optical reflections
  • Independent AFE settings per channel
  • I2C data and control interface
  • Burst accumulator enabling 20 bits per sample period
  • Sample to sample accumulator enabling up to 27 bits per data read
  • 16-bit or 32-bit register or FIFO readout per channel
ADPD144RI
PPG Optical Sensor Module with Integrated Red/IR Emitters and AFE
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADPD144RI

ADPD144RI Evaluation Board

Features and Benefits

  • Supports the detection of UART
  • UDP transfer capability
  • ADPD144RI full configuration
    • Register level
    • High level
  • Graph view
    • Time graph
    • Frequency graph

Product Details

The EVAL-ADPD144RIZ-EB evaluation board provides users with a simple means of evaluating the ADPD144RI, a complete photometric system designed to measure optical signals from ambient light and from synchronous reflected light emitting diode (LED) pulses. The evaluation system includes the Applications WaveTool graphical user interface (GUI) that provides users with low level and high level configurability, real-time frequency and time domain analysis, and user datagram protocol (UDP) transfer capability so the evaluation board can easily interface to the user development system.

The EVAL-ADPD144RIZ-EB can interface with two different types of microcontroller boards, the EVAL-ADPDUCZ or the EVAL-ADPDM3Z microcontroller boards. Using the EVAL-ADPDUCZ requires a ribbon cable, this is obtained separately.

The design of the evaluation board is optimized for ear based photoplethysmography (PPG) measurements.

For additional information on the functionality of the ADPD144RI, refer to the ADPD144RI data sheet.

EVAL-ADPD144RI
ADPD144RI Evaluation Board

Latest Discussions

Recently Viewed