ADPA9007
RECOMMENDED FOR NEW DESIGNSDC to 31 GHz, GaAs, pHEMT, 2 W Power Amplifier
- Part Models
- 2
- 1ku List Price
- Starting From $173.23
Part Details
- Wideband, internally-matched, RF power amplifier
- DC-coupled input and output
- Integrated RF power detector
- Integrated temperature sensor
- Gain: 12.5 dB typical at 2 GHz to 16 GHz
- OP1dB: 33 dBm typical at 2 GHz to 16 GHz
- PSAT: 34 dBm typical at 2 GHz to 16 GHz
- OIP3: 45 dBm typical at 2 GHz to 16 GHz
- 32-Lead, 5.00 mm × 5.00 mm, LFCSP_CAV package
The ADPA9007 is a 2 W, RF power amplifier that operates from DC to 31 GHz. The RF input and output are internally-matched and DC-coupled. The ADPA9007 includes an integrated temperature-compensated RF power detector and an integrated temperature sensor.
The ADPA9007 amplifier provides a gain of 12.5 dB, an output power for 1 dB compression (OP1dB) of 33 dBm, and an output third-order intercept (OIP3) of 45 dBm from 2 GHz to 16 GHz. The amplifier operates from a typical supply voltage of 15 V and has a 500 mA typical quiescent bias current, which is adjustable.
The ADPA9007 is fabricated on a gallium arsenide (GaAs), pseudomorphic high electron mobility transistor (pHEMT) process. The amplifier is housed in an RoHS-compliant, 32-Lead, 5 mm × 5 mm, lead frame chip scale package, premolded cavity [LFCSP_CAV] and is specified for operation from −40°C to +85°C.
Applications
- Electronic warfare
- Radar
- Test and measurement equipment
Documentation
Data Sheet 1
Application Note 2
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADPA9007ACGZN | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
ADPA9007ACGZN-R7 | 32-Lead LFCSP (5mm x 5mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Micropower Buck Regulators 1 | ||
LT8643S/ LT8643SA |
42V, 6A Synchronous Step-Down Silent Switcher 2 with 2.5μA Quiescent Current | |
Negative Linear Regulators (LDO) 1 | ||
LT3093 | RECOMMENDED FOR NEW DESIGNS | –20V, 200mA, Ultralow Noise, Ultrahigh PSRR Negative Linear Regulator |
Positive Linear Regulators (LDO) 1 | ||
LT3041 | RECOMMENDED FOR NEW DESIGNS | 20 V, 1 A, Ultra-Low Noise, Ultra-High PSRR Linear Regulator with VIOC Control |
Regulated Inverting Charge Pumps 1 | ||
ADP5600 | RECOMMENDED FOR NEW DESIGNS | Interleaved Inverting Charge Pump with Negative LDO Regulator |
RF Amplifiers Bias Controllers 1 | ||
HMC980LP4E | High-Current, Active Bias Controller | |
Ultralow Noise Regulators 1 | ||
LT8653S | RECOMMENDED FOR NEW DESIGNS | Dual Channel 2A, 42V, Synchronous Step-Down Silent Switcher 2 with 6.2μA Quiescent Current |