ADP5600

RECOMMENDED FOR NEW DESIGNS

Interleaved Inverting Charge Pump with Negative LDO Regulator

Part Details

  • Input voltage: 2.7 V to 16 V
  • Maximum output current: −100 mA
  • Integrated power MOSFETs
  • Four LDO selectable output voltage options
    • −0.505 V, −1.5 V, −2.5 V, −5 V
  • Adjustable output voltage range: −0.505 V to –VIN + 0.5 V
  • Programmable charge pump switching frequency range
    • 100 kHz to 1 MHz
  • Frequency synchronization via SYNC pin
  • Precision enable and power good
  • Internal soft start
  • Output short-circuit and overload protection
  • Shorted charge pump fly capacitor protection
  • Integrated LDO output discharge resistor
  • 16-lead, 4 mm × 4 mm LFCSP
ADP5600
Interleaved Inverting Charge Pump with Negative LDO Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADP5600

ADP5600 Evaluation Board

Features and Benefits

  • Input voltage range: 2.7 V to 16 V
  • LDO output voltage: user selectable via SEL1 and SEL2 pins
    • SEL1 = low, SEL2 = low: −0.505 V
    • SEL1 = high, SEL2 = low: −1.5 V
    • SEL1 = low, SEL2 = high: −2.5 V
    • SEL1 = high, SEL2 = high: −5.0 V

Product Details

The ADP5600CP-EVALZ evaluation board demonstrates the functionality of the ADP5600 interleaved inverting charge pump and a negative low dropout regulator (LDO).

The ADP5600CP-EVALZ evaluates simple device measurements such as line regulation, load regulation, and efficiency. Board features includes configuration of the LDO regulator output using SELx jumpers and synchronization of the operating frequency to the external clock.

A full description of the ADP5600 is available in the ADP5600 data sheet and should be consulted when using this evaluation board.

EVAL-ADP5600
ADP5600 Evaluation Board

Latest Discussions

Recently Viewed