ADP2503

PRODUCTION

600 mA, 2.5 MHz Buck-Boost DC-to-DC Converter

Part Details

  • 1 mm height profile
  • Compact PCB footprint
  • Seamless transition between modes
  • 38 μA typical quiescent current
  • 2.5 MHz operation enables 1.5 μH inductor
  • Input voltage: 2.3 V to 5.5 V
  • Fixed output voltage: 2.8 V to 5.0 V
  • See data sheet for additional features
ADP2503
600 mA, 2.5 MHz Buck-Boost DC-to-DC Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP2503-2.8
  • ADP2503-3.3
  • ADP2503-3.5
  • ADP2503-4.2
  • ADP2503-4.5
  • ADP2503-5.0
  • ADP2503-ADJ

ADP2503/4 Buck Boost Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP2503

ADP2503 Evaluation Board

Features and Benefits

  • Two fully assembled and tested evaluation boards per kit
  • Full set of IC voltage options in each kit
  • 3 samples of each IC voltage option packed in separate antistatic bags
  • Kit allows the user to quickly evaluate all IC voltage options
  • Only need to order one kit per product family

Product Details

This product has individual evaluations boards at specific voltages or with specific features as well as the RedyKit™. The RedyKit simplifies product evaluation by providing two assembled and tested evaluation boards, plus a full set of product (voltage) options for an IC regulator. All the IC options come sorted and stored in the kit with the Analog Devices part number clearly printed on each antistatic zip-top bag.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

EVAL-ADP2503
ADP2503 Evaluation Board

Reference Designs

Low Power Gas Detector Circuit
CN0234 Circuits from the lab

Single Supply, Micropower Toxic Gas Detector Using an Electrochemical Sensor

Features and Benefits

  • Complete electrochemical sensor
  • Low power
  • Single supply
CN0234
Single Supply, Micropower Toxic Gas Detector Using an Electrochemical Sensor

Latest Discussions

Recently Viewed