ADP2504

PRODUCTION

1000 mA, 2.5 MHz Buck-Boost DC-to-DC Converter

Part Details

  • 1 mm height profile
  • Compact PCB footprint
  • Seamless transition between modes
  • 38 μA typical quiescent current
  • 2.5 MHz operation enables 1.5 μH inductor
  • Input voltage: 2.3 V to 5.5 V
  • Fixed output voltage: 2.8 V to 5.0 V
  • See data sheet for additional features
ADP2504
1000 mA, 2.5 MHz Buck-Boost DC-to-DC Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP2504-2.8
  • ADP2504-3.3
  • ADP2504-3.5
  • ADP2504-4.2
  • ADP2504-4.5
  • ADP2504-5.0
  • ADP2504-ADJ

ADP2503/4 Buck Boost Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
AD-96TOF1-EBZ

3D Time of Flight Development Platform

Features and Benefits

The ADI ToF system uses a VGA CCD that enables the user to capture a 640x480 depth map of an image, providing up to 4x higher resolution than many other TOF systems on the market. This enables users to detect and measure the distance to smaller and thinner objects that would otherwise be invisible to other ToF systems. More information is included in our ToF technology page.

  • Range: <6m
  • FoV: 90° x 69.2°
  • Wavelength 940nm
  • Near: 25cm – 80cm
  • Medium: 30cm – 4.5m
  • Far: 3m – 6m
  • Accuracy < 2% for all ranges
  • Frame Rate: 30 fps max (dependent on application processor, OS and interface to host computer)
  • Resolution: 640 x 480 pixels 
  • Multiple interface options to PC (USB, ETH, WiFi)
  • ToF specific API for system control & data acquisition
  • Operating system for Linux, Windows, Mac
  • Complete open source software framework: wrappers for MATLAB®, Python, RobotOS
  • Platform allows for software/algorithm development while hardware can be optimized
  • 3rd Party network to help modify platform for individual production needs
 

Product Details

The AD-96TOF1-EBZ is a proven hardware platform for depth perception. When paired with processor board from the 96Boards eco system, it can be used for 3D software and algorithm development. While the software and algorithms are being developed, the hardware design can be leveraged for productization. ADI can suggest 3rd party developers to help customize the platform to meet individual application needs.

Depending on customer preferences and development experience, different 96Boards processor boards can be used for overall system evaluation and custom development. There is also a Raspberry Pi interface available on the Mezzanine board for extra customer flexibility.

This solution offers the ability to be very small and low power while measuring depth at up to 6m distances, good outdoor and indoor performance and VGA resolution.

It can be used for applications like:

  • Robotics
  • Industrial automation
  • SLAM (Simultaneous Localization and Mapping)
  • Augmented Reality
  • Virtual Reality
  • Drones
  • Automotive sensing

EVAL-ADP2504

ADP2504 Evaluation Board

Product Details

This product has individual evaluations boards at specific voltages or with specific features as well as the RedyKit™. The RedyKit simplifies product evaluation by providing two assembled and tested evaluation boards, plus a full set of product (voltage) options for an IC regulator. All the IC options come sorted and stored in the kit with the Analog Devices part number clearly printed on each antistatic zip-top bag.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

AD-96TOF1-EBZ
3D Time of Flight Development Platform
EVAL-ADP2504
ADP2504 Evaluation Board

Latest Discussions

Recently Viewed