ADA4505-2

PRODUCTION

10 µA, RRIO, Zero Input Crossover Distortion Dual Op Amp

Part Models
3
1ku List Price
Starting From $0.71

Part Details

  • PSRR: 100 dB minimum
  • CMRR: 105 dB typical
  • Very low supply current: 10 μA per amplifier maximum
  • 1.8 V to 5 V single-supply or ±0.9 V to ±2.5 V dual-supply operation
  • Rail-to-rail input and output
  • 3 mV offset voltage maximum
  • Very low input bias current: 0.5 pA typical
ADA4505-2
10 µA, RRIO, Zero Input Crossover Distortion Dual Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4505

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board

Reference Designs

Low Power Gas Detector Circuit
CN0234 Circuits from the lab

Single Supply, Micropower Toxic Gas Detector Using an Electrochemical Sensor

Features and Benefits

  • Complete electrochemical sensor
  • Low power
  • Single supply
CN0234
Single Supply, Micropower Toxic Gas Detector Using an Electrochemical Sensor

Latest Discussions

No discussions on ADA4505-2 yet. Have something to say?

Start a Discussion on EngineerZone®