ADP2386

RECOMMENDED FOR NEW DESIGNS

20 V, 6 A, Synchronous Step-Down DC-to-DC Regulator

Part Models
1
1ku List Price
Starting From $2.40
Viewing:

Part Details

  • Input voltage: 4.5 V to 20 V
  • Integrated MOSFET: 44 mΩ/11 mΩ
  • Reference voltage: 0.6 V ± 1%
  • Continuous output current: 6 A
  • Programmable switching frequency: 200 kHz to 1.4 MHz
  • Synchronizes to external clock: 200 kHz to 1.4 MHz
  • 180° out of phase clock synchronization
  • Precision enable and power good
  • External compensation
  • Internal soft start with external adjustable option
  • Startup into a precharged output

ADP2386
20 V, 6 A, Synchronous Step-Down DC-to-DC Regulator
ADP2386 Functional Block Diagram ADP2386 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADP2386

ADP238x Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

ADP238x Inverting Buck-Boost Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

SIMPLIS Models 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
AD-SYNCHRONA14-EBZ

Multichannel System Clocking Device

Features and Benefits

Processing System

  • Raspberry Pi 4, ARM Cortex-A72, 2GB SDRAM

User Interfaces

  • Gigabit Ethernet
  • 2 × USB 3.0 ports
  • 2 × USB 2.0 ports
  • SPI interface
  • GPIO
  • 2 bicolor LEDs
  • Male pin header

Clock Processing Devices

  • HMC7044 (High Performance, 3.2 GHz, 14-Output Jitter Attenuator)
  • AD9545 (1 PPS Synchronizer and Adaptive Clock Translator)

Clock Outputs

  • 4 x TWINAX LVPECL AC&DC coupled, 100Ω diff
  • 2 x SMA LVPECL AC coupled*
  • 4 x SMA CMOS*
  • 4 x SMA LVDS AC coupled*

*Configurable differential outputs, 50Ω diff

Clock Inputs

  • 3 differential 100Ω SMA clock inputs
  • PPS input
  • SYNC input
  • 10MHz input

Internal references

  • 100Mhz and 122.88Mhz Ultra-Low Phase Noise VCXO's (-165dBc/Hz)
  • 40Mhz and 38.4Mhz TCXO's (±1ppm) 50MHz OCXO(+/- 10ppb)
  • Internal references are software configurable

Power supply

  • DC 12V, 3A barrel jack

Product Details

The AD-SYNCHRONA14-EBZ is an ideal self-contained device to use in evaluation and prototyping of applications that need a highly accurate frequency and phase-controlled source clock. It is designed around the Analog Devices AD9545 and HMC7044 and greatly simplifies clock distribution and multi-channel synchronization in complex systems. It is intended to be used by trained professionals in a laboratory environment, and not intended as an end product for commercial use. It can be taken as a complete reference design and customised as required for any end customer applications. Full design details are made available free of charge.

The AD-SYNCHRONA14-EBZ comes in a 1U mechanical form factor. Using popular industry connector SMA and TwinAX interfaces most labs will already have the needed cables.

With its internal OCXO it can operate in standalone mode or be fed from a choice of external sources, such as 3 separate high speed differential clock inputs, a 10MHz reference and 1PPS. This flexibility combined with the capability to select either of the internal VCXO options of 100MHz or 122.88MHz, gives almost unlimited choice for the frequency of interest and accuracy needed for a wide variety of application areas. 

APPLICATIONS

  • High accuracy reference clock distribution
  • Systems clocked from a single source
  • Clocks derived from 100MHz or 122.88MHz
  • Phased Array Systems, RADAR, EW, SATCOMS, SDR
  • Bench Equipment
  • Remote controlled operation

eval board
EVAL-ADP2384/ADP-2386

ADP2384/ADP2386 Evaluation Board

Product Details

The ADP2384/ADP2386 evaluation board is a complete, 4 A/6 A, 20 V, step-down regulator solution that allows users to evaluate the performance of the ADP2384/ADP2386 with a near ideal printed circuit board (PCB) layout.

The switching frequency can be programmed between 200 kHz and 1.4 MHz, or it can be synchronized to an external clock with a 180° phase shift, which provides the possibility for a stackable multiphase power solution.

The output of the ADP2384/ADP2386 evaluation board is preset to 3.3 V and the switching frequency is set to 600 kHz. Different output voltage settings can be achieved by changing appropriate passive components. The ambient temperature operating range is −40°C to +85°C.

Full details on the ADP2384 and ADP2386 regulators are provided in the ADP2384 and ADP2386 data sheets, available from Analog Devices, Inc., which should be consulted in conjunction with this user guide.

AD-SYNCHRONA14-EBZ
Multichannel System Clocking Device
AD-SYNCHRONA14-EBZ Evaluation Board - Front View AD-SYNCHRONA14-EBZ Evaluation Board Evaluation Board - Back View AD-SYNCHRONA14-EBZ Evaluation Board
EVAL-ADP2384/ADP-2386
ADP2384/ADP2386 Evaluation Board
ADP2386_evalBoard

Reference Designs

Portable Radio Reference Design Block Diagram
CN0412 Circuits from the lab

ADRV-PACKRF Robust Portable Radio Design

Features and Benefits

  • Two Complete Radios
    • 2-Tx, 2-Rx, 2-Observation
  • Multiple Power Options
    • Wall Connected, Power over Ethernet, Battery
  • Built in IMU and GPS for tracking
  • Fully configurable and customizable software
CN0412
ADRV-PACKRF Robust Portable Radio Design
Portable Radio Reference Design Block Diagram
Final Enclosure of the ADRV-PACKRF

Latest Discussions

Recently Viewed