ADP1610

NOT RECOMMENDED FOR NEW DESIGNS

1.2 MHz DC-DC Step-Up Switching Converter

Part Models
1
1ku List Price
Starting From $1.64

Part Details

  • Fully Integrated 1.2 A , 0.2 Ω, Power Switch
  • Pin-selectable 700 kHz or 1.2 MHz PWM Frequency
  • 92% Efficiency
  • Adjustable Output Voltage up to 12 V
  • 3% Output Regulation Accuracy
  • Adjustable Soft Start
  • Input Undervoltage Lockout
  • MSOP 8-lead Package
ADP1610
1.2 MHz DC-DC Step-Up Switching Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP1613 PRODUCTION 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit
ADP1612 PRODUCTION 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 1.4 A Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADP161x SEPIC-Cuk Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

ADP161x Coupled-SEPIC Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

ADP161x Boost Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP1610

ADP1610 Evaluation Tools

Product Details

The ADP1610 evaluation hardware is for the ADP1610, a step-up dc-to-dc switching regulator capable of providing output voltage up to 12 V from 2.5 V to 5.5 V input voltage. The ADP1610 features an internal MOSFET switch, programmable soft-start, and fast transient response. Its frequency can be user-selected to operate at either 700 kHz to optimize the regulator for high efficiency or at 1.2 MHz to allow the use of a small surface-mount inductor.

EVAL-ADP1610
ADP1610 Evaluation Tools

Latest Discussions

Recently Viewed