ADP1612

PRODUCTION

650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 1.4 A Current Limit

Part Models
1
1ku List Price
Starting From $1.03

Part Details

  • Current limit
    1.4 A
  • Minimum input voltage
    1.8 V
  • Pin-selectable 650 kHz or 1.3 MHz PWM frequency
  • Adjustable output voltage up to 20 V
  • Adjustable soft start
  • Undervoltage lockout
  • Thermal shutdown
  • 8-lead MSOP
ADP1612
650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 1.4 A Current Limit
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP1612

ADP161x SEPIC-Cuk Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

ADP161x Coupled-SEPIC Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

ADP161x Boost Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP1612

ADP1612 Evaluation Hardware

Product Details

The ADP1612/ADP1613 evaluation module is a complete step-up dc-to-dc switching converter application with components selected to allow operation over the full range of input and load conditions for the 5 V (ADP1612) and 12 V (ADP1613) output voltages. The evaluation boards can be adjusted for different output voltages by changing R1 and R2. In addition, L1, D1, C3, and R3 may need to be adjusted and should be recalculated to ensure stable operation.

The ADP1612/ADP1613 evaluation module operates in pulse-width modulation (PWM) current mode with up to 94% efficiency. The shunt-selectable switching frequency and PWM current-mode architecture allow for excellent transient response, easy noise filtering, and the use of small, cost-saving external inductors and capacitors. Other key features include a 33 nF soft start capacitor, undervoltage lockout (UVLO), thermal shutdown (TSD), and jumper selected enable. The evaluation module demonstrates the operation and performance of the ADP1612/ADP1613.

EVAL-ADP1612
ADP1612 Evaluation Hardware

Latest Discussions

Recently Viewed