ADN4693E-1

RECOMMENDED FOR NEW DESIGNS

3.3 V, 200 Mbps, Full-Duplex, High Speed M-LVDS Transceiver

Part Models
2
1ku List Price
Starting From $1.28

Part Details

  • Full Duplex M-LVDS transceiver (driver and receiver pair)
  • Switching rate: 200 Mbps (100 MHz)
  • Type 1 receiver with hysteresis of 25 mV
  • Compatible with the TIA/EIA-899 standard for M-LVDS
  • Glitch free power-up/power-down on M-LVDS bus
  • Controlled transition times on driver output
  • Common-mode range: −1 V to +3.4 V, allowing communication with 2 V of ground noise
  • Driver outputs high-Z when disabled or powered off
  • Enhanced ESD protection on bus pins
    • ≥±15 kV HBM, air discharge
    • ≥±8 kV HBM, contact discharge
    • ≥±10 kV IEC 61000-4-2, air discharge
    • ≥±8 kV IEC 61000-4-2, contact discharge
  • Operating junction temperature range: −40°C to +120°C
  • 16-lead, 4 mm x 4 mm LFCSP package
ADN4693E-1
3.3 V, 200 Mbps, Full-Duplex, High Speed M-LVDS Transceiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Level Translators 1
ADG3246 PRODUCTION 2.5 V/3.3 V, 10 Bit, 2 Port Level Translator, Bus Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-ADN4693E-1

Evaluating the ADN4693E-1 3.3 V, 200 Mbps, Full-Duplex, High Speed M-LVDS Transceiver

Features and Benefits

  • Easy evaluation of the ADN4693E-1 200 Mbps, full-duplex, MLVDS transceiver
  • Board layout optimized for high speed signaling
  • Matched track lengths on M-LVDS differential pairs with controlled 100 Ω differential impedance
  • Matched track lengths on high speed DI and RO logic signals with controlled 50 Ω impedance to GND
  • SMA jacks for connecting to high speed DI and RO logic signals and the M-LVDS A, B, Y, and Z signals
  • Optional screw terminal connectors for accessing the RO, RE, DE, and DI logic signals
  • Power and ground connections through screw terminal blocks
  • Jumper-selectable driver enable and receiver enable via the RE and DE pins
  • Test points for measuring all signals and multiple ground points to facilitate probing of multiple signals
  • 100 Ω termination resistors across A and B signals and Y and Z signals to simulate a terminated bus

Product Details

The EVAL-ADN4693E-1EBZ allows quick and easy evaluation of the ADN4693E-1 200 Mbps, full-duplex, multipoint, low voltage differential signaling (M-LVDS) transceiver. The EVAL-ADN4693E-1EBZ allows the input and output functions of the transceiver to be exercised without the need for external components. Subminiature A (SMA) connectors provide convenient connections for high speed logic and the M-LVDS bus signals. Screw terminal blocks are available to access power, ground, and digital signals. Jumper options allow control of the driver and receiver enable pins of the transceiver.

The EVAL-ADN4693E-1EBZ is optimized for high speed signaling. The differential M-LVDS signal traces on the board are routed as length matched 100 Ω differential pairs. The EVALADN4693E-1EBZ features a solid ground and power plane for optimum power integrity.

The EVAL-ADN4693E-1EBZ has a footprint for the ADN4693E-1 full-duplex transceiver in a 4 mm × 4 mm, 16-lead, lead frame chip scale package (LFCSP).

For full details on the ADN4693E-1, see the ADN4693E-1 data sheet, which must be used in conjunction with this user guide when using the EVAL-ADN4693E-1EBZ.

EVAL-ADN4693E-1
Evaluating the ADN4693E-1 3.3 V, 200 Mbps, Full-Duplex, High Speed M-LVDS Transceiver

Latest Discussions

No discussions on ADN4693E-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed