ADMV4540

RECOMMENDED FOR NEW DESIGNS

K Band Quadrature Demodulator with Integrated Fractional-N PLL and VCO

Part Models
2
1ku List Price
Starting From $48.67

Part Details

  • Fractional-N synthesizer with low phase noise VCO
  • K band quadrature demodulator
  • Programmable via 4-wire SPI
  • RF operating frequency range: 17 GHz to 22 GHz
  • LO internal frequency range: 17 GHz to 21.5 GHz
  • Double sideband noise figure: 5 dB at maximum conversion gain
  • Output integrated phase noise, 1 kHz to 10 MHz: <1°
  • Maximum conversion gain of >50 dB
  • Conversion gain control range of >50 dB
  • IM3 of −54 dBc at −30 dBm composite input level, ΔfRF = 1 MHz
  • 3 baseband, SPI-selectable LPFs with corner frequencies of: 125 MHz, 250 MHz, and 500 MHz on each baseband path
ADMV4540
K Band Quadrature Demodulator with Integrated Fractional-N PLL and VCO
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I/Q Modulators with Integrated LO 1
ADMV4530 RECOMMENDED FOR NEW DESIGNS Dual-mode, Ka Band Upconverter with Integrated Fractional-N PLL and VCO
Microwave and mmWave Tx/Rx 1
ADMV4420 RECOMMENDED FOR NEW DESIGNS K Band Downconverter with Integrated Fractional-N PLL and VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADMV4540

Evaluating the ADMV4540, K Band Quadrature Demodulator with Integrated Fractional-N PLL and VCO

Features and Benefits

  • Full feature evaluation board for the ADMV4540
  • 5 V operation
  • ACE software interface for SPI control

Product Details

The ADMV4540-EVALZ evaluation board incorporates the ADMV4540 with low noise low dropout (LDO) regulators for 5 V operation. The digital logic can be controlled using the ACE software via the SDP-S microcontroller, which connects with the ADMV4540-EVALZ. The ADMV4540-EVALZ has the option of using either of the two RF inputs (RF_INx). The baseband gain can be controlled using the VCTRL inputs (VCTRL_BBVVAx). The four out-puts (QOUTP, QOUTN, IOUTN, and IOUTP) of the ADMV4540 are ac-coupled, and a balun is required for each channel to combine the differential signals.

For full details on the ADMV4540, see the ADMV4540 data sheet, which should be consulted in conjunction with the ADMV4540-EVALZ evaluation board user guide when using this evaluation board.

EVAL-ADMV4540
Evaluating the ADMV4540, K Band Quadrature Demodulator with Integrated Fractional-N PLL and VCO

Latest Discussions

Recently Viewed