ADMV4530

RECOMMENDED FOR NEW DESIGNS

Dual-mode, Ka Band Upconverter with Integrated Fractional-N PLL and VCO

Part Models
2
1ku List Price
Starting From $42.52

Part Details

  • RF output frequency range: 27 GHz to 31 GHz
  • Two upconversion modes
    • Direct upconversion from differential baseband I/Q (I/Q mode)
    • Single upper sideband upconversion (IF mode)
  • 1 dB bandwidth: 500 MHz (I/Q mode)
  • Input frequency range: 2 GHz to 3 GHz (IF mode)
  • Matched, 50 Ω, single-ended RF output
  • Matched, 50 Ω, single-ended IF input
  • Programmable baseband I/Q common mode-voltage
  • Sideband rejection and carrier feedthrough optimization
  • Combined RF and IF gain dynamic range: 70 dB
  • Programmable automatic IF gain control
  • Programmable via 3-wire or 4-wire SPI
  • 40-terminal, 6 mm × 6 mm, RoHS compliant LGA
ADMV4530
Dual-mode, Ka Band Upconverter with Integrated Fractional-N PLL and VCO
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADMV4530

ADMV4530 Evaluation Board

Features and Benefits

  • Fully featured evaluation board for the ADMV4530
  • On-board system demonstration platform (SDP-S) connector for SPI
  • 5 V operation through LDO
  • ACE software interface for SPI control

Product Details

The ADMV4530IQ-EVALZ and the ADMV4530IF-EVALZ are the two evaluation boards available for the ADMV4530 that work in inphase/quadrature (I/Q) mode and intermediate frequency (IF) mode, respectively. Both boards incorporate the ADMV4530 Ka band upconverter with low dropout (LDO) regulators and an interface to the EVAL-SDP-CS1Z (SDP-S) controller board to allow the simple and efficient evaluation of the ADMV4530. The on-board LDO regulators allow the ADMV4530 to be powered on by a single supply.

The ADMV4530 is a highly integrated upconverter with an I/Q mixer that is ideally suited for next generation Ka band satellite communications. The chip can be programmed using a 4-wire serial port interface (SPI). The SDP-S controller allows the user to interface with the ADMV4530 SPI through the Analog Devices, Inc., Analysis, Control Evaluation (ACE) software.

For full details on the ADMV4530, see the ADMV4530 data sheet, which must be consulted in conjunction with this user guide when using the ADMV4530IQ-EVALZ and the ADMV4530IF-EVALZ.

EVAL-ADMV4530
ADMV4530 Evaluation Board

Latest Discussions