ADM3055E

PRODUCTION

5 kV rms, Signal and Power Isolated, CAN Transceiver for CAN FD

Part Models
2
1ku List Price
Starting From $6.69

Part Details

  • 5 kV rms/3 kV rms signal and power isolated CAN transceivers
  • isoPower integrated isolated dc-to-dc converter
  • VIO pin for 1.7 V to 5.5 V logic levels
  • ISO 11898-2:2016 compliant (CAN FD)
  • Data rates up to 12 Mbps for CAN FD 
  • Low maximum loop propagation delay: 150 ns
  • Extended common-mode range: ±25 V
  • Bus fault protection: ±40 V on CANH and CANL pins
  • Low power standby support remote wake request
  • Extra isolated signal for control (such as termination switches)
  • Passes EN 55022 Class B by 6 dB
  • Slope control for reduced EMI
  • Safety and regulatory approvals
    • ADM3055E 20-Lead SOIC_IC
      • UL 1577
        • VISO = 5000 V rms for 1 minute
      • IEC/EN/CSA 62368-1
      • IEC/CSA 60601-1
      • IEC/CSA 61010-1
      • CQC GB4943.1
      • DIN EN IEC 60747-17 (VDE 0884-17) (pending)
        • VIORM = 849 V peak
  • ADM3057E 20-Lead SOIC_W
    • UL 1577
      • VISO = 3750 V rms for 1 minute
    • IEC/EN/CSA 62368-1
    • IEC/CSA 60601-1
    • IEC/CSA 61010-1
    • CQC GB4943.1
    • DIN EN IEC 60747-17 (VDE 0884-17) (pending)
      • VIORM = 849 V peak
  • High common-mode transient immunity: >75 kV/µs
  • Industrial operating temperature range: −40°C to +105°C
ADM3055E
5 kV rms, Signal and Power Isolated, CAN Transceiver for CAN FD
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADM3055E

ADM3055E Evaluation Board

Features and Benefits

  • ADM3055E with isoPower integrated, isolated, dc-to-dc converter
  • 2-layer PCB with low radiated emissions, passes EN55022 Class B
  • On-board LDO for 6 V to 9 V supply, providing 5 V to the ADM3055E VCC pin
  • Screw terminal connectors include
    • 6V to 9V LDO, 5V power supply to the VCC pin and the VIO pin
    • 5 V direct power supply to VCC pin
    • 1.7 V to 5.5 V direct power supply to the VIO pin
    • TXD pin, RXD pin, STBY pin, SILENT pin, AUXIN pin, AUXOUT pin, and RS pin signals
    • Divided PCB return planes for GND1 and GND2
  • SMA connectors for TXD pin and RXD pin signals

Product Details

The EVAL-ADM3055EEBZ allows the user to evaluate the ADM3055E and the ADM3057E isolated signal and power transceivers for controller area network (CAN) or CAN with flexible data rate (CAN FD) networks. The EVAL-ADM3055EEBZ allows all of the input and output functions to work without the need for external components.

Based on the Analog Devices, Inc., iCoupler® technology, the ADM3055E and the ADM3057E integrate logic side on-off keying (OOK) signal isolation channels and an Analog Devices isoPower® dc-to-dc converter to provide regulated, isolated power that is well below EN55022 Class B limits when transmitting on a 2-layer printed circuit board (PCB) with ferrites.

The EVAL-ADM3055EEBZ comes populated with an ADM3055E.

Full specifications of the ADM3055E and the ADM3057E can be found in the ADM3055E and the ADM3057E data sheets, available from Analog Devices and must be consulted in conjunction with this user guide when using the EVAL-ADM3055EEBZ.

The EVAL-ADM3055EEBZ is compatible and can be used to evaluate the ADM3057E. The ADM3055E and the ADM3057E differ by package and isolation capabilities, but both devices are functionally equivalent for evaluation.

eval board
EVAL-ADM3055E-ARDZ

5 kV rms Signal and Power Isolated CAN Transceiver forCAN FD Arduino Shield

Features and Benefits

  • Supports CAN Flexible Data rate (CAN FD) communications port with an integrated isolated dc-to-dc converter
  • Auxiliary isolated digital channel for runtime configuration of the bus termination
  • Reduced power standby state and remote wake-up request supported
  • Form Factor Compatible with Arduino

Product Details

EVAL-ADM3055E-ARDZ is an Arduino Uno compatible Shield for an isolated controller area network with flexible data rate (CAN FD) communications port. The circuit interfaces to the local development platform via Serial Peripheral Interface (SPI) providing a simple method to add field bus communication to new and existing designs. EVAL-ADM3055E-ARDZ enables both the higher bandwidth CAN FD data rates (up to 8Mbps) demanded by modern multi-node CAN FD networks and the rugged electromagnetic compatibility (EMC) performance required by industrial environments.

The circuit uses the integrated auxiliary isolated digital channel of the ADM3055E transceiver for runtime configuration of the bus termination. The switchable termination circuitry connects a 120 Ω split termination with common-mode filtering capacitor between the CAN FD bus lines. Switchable termination allows on-the-fly software configuration of termination locations when the CAN FD bus is physically altered. Using switchable termination, each node can be used at any physical location without mechanical changes to the nodes and software can track the position of terminations in the network.

Additionally, the circuit can be set by the development platform to a reduced power standby state. While in the standby state, the isolated CAN FD communications port will notify the development platform of a remote wake-up request being transmitted by a remote CAN FD node to the CAN FD bus.

With the ADM3055E CAN FD transceiver, the circuit provides reinforced signal and power isolation between the node and CAN FD bus. Electrical connection to the CAN FD bus may be made either by screw terminal or the CAN CiA 303-1 male 9-pin sub-D port. Because the ADM3055E transceiver has an integrated isolated dc-to-dc converter, it does not require external power to be present on the CAN FD bus. The examples focus on CAN FD networks however this circuit is backwards compatible with classical CAN networks.

EVAL-ADM3055E
ADM3055E Evaluation Board
EVAL-ADM3055E-ARDZ
5 kV rms Signal and Power Isolated CAN Transceiver forCAN FD Arduino Shield

Reference Designs

Simplified Schematic of EVAL-ADM3055E-ARDZ
CN0401 Circuits from the lab

Isolated Signal and Power CAN FD with Switchable Termination and Remote Wake-Up

Features and Benefits

  • Fully Isolated CAN FD Bus
  • Operates in Standby mode and Remote Wake up mode
  • Switchable Termination
  • Arduino shield form factor
CN0401
Isolated Signal and Power CAN FD with Switchable Termination and Remote Wake-Up

Latest Discussions

Recently Viewed