ADL5502

RECOMMENDED FOR NEW DESIGNS

450 MHz TO 6000 MHz Crest Factor Detector

Part Details

  • True rms response detector
  • Envelope peak hold output
  • Excellent temperature stability
  • ±0.25 dB rms detection accuracy vs. temperature
  • ±0.25 dB envelope detection accuracy vs. temperature; over the top 25 dB of the input range
  • Over 35 dB input power dynamic range, inclusive of crest factor
  • RF bandwidths from 450 MHz to 6 GHz
  • Envelope bandwidths of 10 MHz
  • 500 Ω input impedance
  • Single-supply operation: 2.5 V to 3.3 V
  • Low power: 3 mA at 3 V supply
  • RoHS compliant part
ADL5502
450 MHz TO 6000 MHz Crest Factor Detector
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-ADL5502

ADL5502 Evaluation Board

Product Details

ADL5502-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.5 V to 3.3 V/20 mA power supply. The power supply should be connected to the vector pins labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The envelope and RMS output signals are accessible via the edge-mounted SMA connectors (VENV and VRMS).

EVAL-ADL5502
ADL5502 Evaluation Board

Reference Designs

High Speed, Low Power, Crest Factor, Peak, and RMS Power Measurement System
CN0187 Circuits from the lab

Crest Factor, Peak, and RMS RF Power Measurement Circuit Optimized for High Speed, Low Power, and Single 3.3 V Supply

Features and Benefits

  • Measures crest factor, peak power, and RMS power
  • Wide frequency range from 450 MHz to 6 GHz
  • Optimized for low power RF monitoring
CN0187
Crest Factor, Peak, and RMS RF Power Measurement Circuit Optimized for High Speed, Low Power, and Single 3.3 V Supply

Latest Discussions

Recently Viewed