ADL5369

Obsolete

300 MHz to 1100 MHz Balanced Mixer, LO Buffer and RF Balun

Part Models
1
1ku List Price
price unavailable

Part Details

  • RF frequency range of 300 MHz to 1100 MHz
  • IF frequency range of 30 MHz to 450 MHz
  • Power conversion loss: 6.2 dB
  • SSB noise figure of 7.2 dB
  • Input IP3 of 28 dBm
  • Typical LO interface return loss of 0 dBm
  • Single-ended, 50 Ω RF and LO input ports
  • High isolation SPDT LO input switch
  • Typical single-supply operation: 3.3 V to 5 V
  • Exposed pad, 5 mm × 5 mm, 20-lead LFCSP
ADL5369
300 MHz to 1100 MHz Balanced Mixer, LO Buffer and RF Balun
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADL5369

ADL5369 Evaluation Board

Product Details

ADL5369-EVALZ is a fully populated, 4-layer, Rogers 3003-based evaluation board. It requires a 5 V/84 mA or 3.3 V/56 mA power supply for normal operation. The power supply should be connected to the clip leads labeled VPOS and GND. All signal ports are populated with edge-mounted SMA connectors. RF-IN is the input port for down-converting evaluation, and the output port for up-converting evaluation. LO1_IN and LO2_IN are input ports for local oscillators. LO1_IN is enabled when the LOSEL clip lead is logic low. LO2_IN is enabled when LOSEL is pulled to logic high. IF1-OUT is the output port for up-converting evaluation, and the input port for up-converting evaluation. Power down feature is available for power supply at or under 3.6 V.

EVAL-ADL5369
ADL5369 Evaluation Board

Latest Discussions