ADG636

PRODUCTION

1 pC Charge Injection, 100 pA Leakage, CMOS, ±5 V/+5 V/+3 V Dual SPDT Switch

Part Models
3
1ku List Price
Starting From $2.46

Part Details

  • 1 pC Charge Injection
  • ±2.7 V to ±5.5 V Dual Supply
  • +2.7 V to +5.5 V Single Supply
  • Automotive Temperature Range:
    –40°C to +125°C
  • 100 pA (Maximum @ 25°C) Leakage Currents
  • 85 Ω Typical On Resistance
  • Rail-to-Rail Operation
  • Fast Switching Times
  • Typical Power Consumption (<0.1 µW)
  • TTL/CMOS Compatible Inputs
  • 14-Lead TSSOP Package
ADG636
1 pC Charge Injection, 100 pA Leakage, CMOS, ±5 V/+5 V/+3 V Dual SPDT Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG636
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADMX1001

Ultra-low Distortion Signal Generator Measurement Module with Fully Differential Input Acquisition Channel

Features and Benefits

  • Ultra-low distortion, high-resolution source
    • DC, 50Hz to 40kHz Frequency Range
    • Proprietary digital pre-distortion (DPD) algorithm
    • –130dBc THD @ 1kHz (typ.)
    • Arbitrary waveform generation (AWG) with on-board pattern memory
    • Differential (balanced) output up to 3.5VRMS
    • Fast pattern switching between multiple stored waveforms
  • Fully Differential input Acquisition Channel
  • Small form-factor (60mm x 40mm)
  • Low power, 1W typ. (quiescent)
  • SPI interface for integration into test and measurement systems

Product Details

The ADMX1001 is an ultra-low distortion sinewave and high-resolution arbitrary waveform generator with an acquisition channel. This high-performance module demonstrates a proprietary digital pre-distortion algorithm that reduces signal distortion below levels that can be achieved with high-performance digital-to-analog converters (DAC) and amplifiers alone. Its differential output can be set to common-mode levels often required to test high-performance analog-to-digital converters (ADC), audio codecs, and other audio ICs and systems. The signal generator and the acquisition channel can be individually controlled using separate, easy to use, SPI interfaces - combined with the module's small-form factor, the ADMX1001 can be easily embedded into test systems, or simply used on the bench for measurement and characterization.

APPLICATIONS

  • High-end audio test
  • Analog-to-digital converter characterization and test
  • Sensor and transducer test
  • Frequency response and network analysis
  • ATE

eval board
EVAL-ADMX1002

Ultra-low Distortion Signal Generator Measurement Module

Features and Benefits

  • Ultra-low distortion, high-resolution source
    • DC, 50Hz to 40kHz Frequency Range
    • Proprietary digital pre-distortion (DPD) algorithm
    • –130dBc THD @ 1kHz (typ.)
    • Arbitrary waveform generation (AWG) with on-board pattern memory
    • Differential (balanced) output up to 3.6VRMS
  • Fast pattern switching between multiple stored waveforms
  • Small form-factor (60mm x 40mm)
  • Low power, 1W typ. (quiescent)
  • SPI interface for integration into test and measurement systems

Product Details

The ADMX1002 is an ultra-low distortion sinewave and high-resolution arbitrary waveform generator. This high-performance module demonstrates a proprietary digital pre-distortion algorithm that reduces signal distortion below levels that can be achieved with high-performance digital-to-analog converters (DAC) and amplifiers alone. Its differential output can be set to common-mode levels often required to test high-performance analog-to-digital converters (ADC), audio codecs, and other audio ICs and systems. With an easy-to-use SPI interface and small-form factor, the ADMX1002 can be easily embedded into test systems, or simply used on the bench for measurement and characterization.

APPLICATIONS

  • High-end audio test
  • Analog-to-digital converter characterization and test
  • Sensor and transducer test
  • Frequency response and network analysis
  • ATE

eval board
EVAL-14TSSOPEBZ

EVAL-14TSSOPEBZ Evaluation Board

Features and Benefits

  • 14-lead TSSOP evaluation board 
  • Clamp allows the main device to be easily changed 
  • Gold pin connectors allow the addition of passive components 
  • SMB connectors for the input/output of signals 
  • Additional space on-board to allow for prototyping 

Product Details

The EVAL-14TSSOPEBZ evaluation board evaluates 14-lead TSSOP devices in the Switches and Multiplexers Portfolio that must be purchased separately from the evaluation board. A clamp is supplied with the EVAL-14TSSOPEBZ to secure a 14-lead TSSOP device to the evaluation board without the need for soldering, making the board reusable for multiple devices.

A 14-lead TSSOP device can be clamped or soldered to the center of the evaluation board. Each pin of the device that the eval board evaluates has a corresponding link from K1 to K14 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.

For full details, see the corresponding product data sheet, which must be used in conjunction with this user guide when using the evaluation board.

EVAL-ADMX1001
Ultra-low Distortion Signal Generator Measurement Module with Fully Differential Input Acquisition Channel
EVAL-ADMX1002
Ultra-low Distortion Signal Generator Measurement Module
EVAL-14TSSOPEBZ
EVAL-14TSSOPEBZ Evaluation Board

Reference Designs

Simplified Circuit Block Diagram
CN0510 Circuits from the lab

Electrochemical Impedance Spectroscopy (EIS) for Batteries

Features and Benefits

  • Designed for Lithium Ion Battery Testing
  • Milli-hertz to Kilo-hertz frequency sweep
  • Arduino Shield Compatible

CN0510
Electrochemical Impedance Spectroscopy (EIS) for Batteries

Latest Discussions

Recently Viewed