AD8694

PRODUCTION

Low Cost, Low Noise, CMOS Rail-to-Rail Output Quad Op Amp

Part Models
6
1ku List Price
Starting From $0.98

Part Details

  • Offset voltage: 400 μV typical
  • Low offset voltage drift: 6 μV/°C maximum (AD8692/AD8694)
  • Very low input bias currents: 1 pA maximum
  • Low noise: 8 nV/√Hz
  • Qualified for automotive applications.
  • Low distortion: 0.0006%
  • Wide bandwidth: 10 MHz
  • Unity-gain stable
  • Single-supply operation: 2.7 V to 6 V
AD8694
Low Cost, Low Noise, CMOS Rail-to-Rail Output Quad Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4691-4 PRODUCTION Low Power, 3.6 MHz, Low Noise, Rail-to-Rail Output, Operational Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Evaluation Kits

EVAL-OPAMP-4

EVAL-OPAMP-4 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards has been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-4RUZ (Quad 14-Lead TSSOP) RU-14
  • EVAL-PRAOPAMP-4RZ (Quad 14-Lead SOIC) R-14

EVAL-OPAMP-4
EVAL-OPAMP-4 Evaluation Board

Reference Designs

High Performance Resolver-to-Digital (RDC) Circuit
CN0276 Circuits from the lab

High Performance, 10-Bit to 16-Bit Resolver-to-Digital Converter

Features and Benefits

  • 10-bit to 16-bit resolver to digital converter
  • High and low voltage drive options
  • Maximum tracking rate of 3125 rps
Simplified Circuit Block Diagram
CN0510 Circuits from the lab

Electrochemical Impedance Spectroscopy (EIS) for Batteries

Features and Benefits

  • Designed for Lithium Ion Battery Testing
  • Milli-hertz to Kilo-hertz frequency sweep
  • Arduino Shield Compatible

CN0276
High Performance, 10-Bit to 16-Bit Resolver-to-Digital Converter
CN0510
Electrochemical Impedance Spectroscopy (EIS) for Batteries

Latest Discussions

Recently Viewed