ADG3301

PRODUCTION

Low Voltage 1.15 V to 5.5 V, Single-Channel Bidirectional Logic Level Translator

Part Models
1
1ku List Price
Starting From $0.57

Part Details

  • Bidirectional Level Translation
  • Operates from 1.15 V to 5.5 V
  • Low Quiescent Current < 1 μA
  • No Direction Pin
ADG3301
Low Voltage 1.15 V to 5.5 V, Single-Channel Bidirectional Logic Level Translator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-6SC70EBZ

EVAL-6SC70EBZ Evaluation Board

Features and Benefits

  • 6-lead SC70 evaluation board
  • Clamp allows the main device to be easily changed
  • Gold pin connectors allow the addition of passive components
  • SMB connectors for the input/output of signals
  • Additional space on-board to allow for prototyping

Product Details

The EVAL-6SC70EBZ evaluation board evaluates 6-lead SC70 devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL-6SC70EBZ to secure a 6-lead SC70 device to the evaluation board without the need for soldering, making the board reusable for multiple devices.

A 6-lead SC70 device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K6 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.

Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-6SC70EBZ
EVAL-6SC70EBZ Evaluation Board

Reference Designs

Figure 1. CN0569 Simplified Block Diagram
CN0569 Circuits from the lab

Infrared Gesture Recognition Module

Features and Benefits

  • Highly Integrated Optical Front End
  • Dual Light Sensors for Intensity and Directionality Measurements
  • Open Source Gesture Detection Algorithm

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-07-08 01:01
    Infrared Gesture Recognition Module for HMI Applications
CN0569
Infrared Gesture Recognition Module

Latest Discussions