Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADF4355

RECOMMENDED FOR NEW DESIGNS

Microwave Wideband Synthesizer with Integrated VCO

Part Details

  • RF output frequency range: 54 MHz to 6800 MHz
  • Fractional-N synthesizer and integer-N synthesizer
  • High resolution 38-bit modulus
  • Low phase noise, voltage controlled oscillator (VCO)
  • Programmable divide by 1, 2, 4, 8, 16, 32, or 64 output
  • Analog and digital power supplies: 3.3 V
  • Charge pump and VCO power supplies: 5.0 V typical
  • Logic compatibility: 1.8 V
  • Programmable dual modulus prescaler of 4/5 or 8/9
  • Programmable output power level
  • RF output mute function
  • 3-wire serial interface
  • Analog and digital lock detect
ADF4355
Microwave Wideband Synthesizer with Integrated VCO
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Comparators (<100ns Propagation Delay) 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Integer-N PLL 1
ADF4002 RECOMMENDED FOR NEW DESIGNS Phase Detector / PLL Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimFrequency Planner Tool

For those developers dealing with integer boundary spurs from Analog’s PLL synthesizers, the best solution is ADIsimFrequencyPlanner. The frequency planner quickly analyzes the PFD frequency for a user’s output requirements and then optimizes the frequency of each output to identify the highest contributing integer boundary spur performance.

Open Tool

Evaluation Kits

eval board
EVAL-ADF4355

ADF4355 Evaluation Board

Features and Benefits

  • Self contained board, including ADF4355 frequency synthesizer with integrated VCO, differential 122.88 MHz temperature controlled crystal oscillator (TCXO), loop filter (20 kHz), USB interface, and voltage regulators
  • Windows®-based software allows control of synthesizer functions from a PC
  • Externally powered by 6 V

Product Details

The EV-ADF4355SD1Z evaluates the performance of the ADF4355 frequency synthesizer with integrated VCO for phase-locked loops (PLLs). A photograph of the evaluation board is shown in Figure 1. The evaluation board contains the ADF4355 frequency synthesizer with integrated VCO, a differential 122.88 MHz reference (TCXO), a loop filter, a USB interface, power supply connectors, and subminiature Version A (SMA) connectors. A USB cable is included to connect the board to a PC USB port.

For easy programming of the synthesizer, download the Windows-based software from www.analog.com/ADF4355.

This board requires an SDP-S (not supplied with the kit). The SDP-S allows software programming of the EV-ADF4355SD1Z device.

eval board
AD-FMCOMMS11-EBZ

Direct RF to Baseband Transmit Radio

Features and Benefits

  • TX
    • 16-bit 12GSPS RFDAC
    • JESD204B Interface
      • 8 lanes up to 12.5Gbps
    • 1x/2x/4x/6x/8x/12x/16x/24x/32x Interpolation
    • 64-bit NCO at max rate
    • Analog Modes of Operation:
      • Normal Mode: 6GSPS DAC rate
        • Synthesis up to 2.5GHz (1st Nyquist)
      • Mix Mode: 6GSPS DAC rate
        • Synthesis in 2nd & 3rd Nyquist zones
      • 2X Normal Mode: 12GSPS DAC rate
        • Synthesis up to 6GHz (1st Nyquist)
      • Excellent dynamic performance
  • RX
    • 3.2GHz full power bandwidth at 2.5GSPS
      • Noise Density = -149.5dBFs/Hz, ENOB = 9.5 bits
      • SFDR = 77 dBc at 1GHz Ain (2.5Gsps)
      • SFDR = 77dBc at 1.8GHz Ain (2.5Gsps)
    • +/-0.3 LSB DNL, +/-1.0 LSB INL
    • Dual supplies : 1.3V and 2.5V
    • 8 or 6 Lane JESD204B Outputs
    • Programmable clipping threshold for Fast Detect output
    • Two Integrated wide band digital down converters (DDC) per channel
      • 10-bit complex NCO
      • 2 cascaded half band filters (dec/8, dec/16)
    • Timestamp for synchronous processing alignment
      • SYSREF Setup/Hold detector
    • Programmable Interrupt (IRQ) event monitor

Product Details

The AD-FMComms11-EBZ board is a system platform board for communication infrastructure applications that demonstrates the Direct to RF (DRF) transmitter and observation receiver architecture. Using high sample rate RFDAC(s) and RFADC(s), a number of components in previous generation transmitters can be eliminated, such as mixers, modulators, IF amplifiers and filters. The objective being to bring the ADC or DAC as close to the antenna as possible, leading to possibly more cost effective and efficient communications solution.

It is composed of multi-GSPS RF ADC and DAC, AD9625 and AD9162 respectively. The transmit path contains a balun, low pass filter, gain block and variable attenuation to produce an output appropriate for a power amplifier module. Along the observation path, the PA output is coupled back into the board through a variable attenuator, a balun and finally the ADC. Clock management is taken care of on board; all the necessary clocks are generated from a reference. Power management is present as well.

EVAL-ADF4355
ADF4355 Evaluation Board
AD-FMCOMMS11-EBZ
Direct RF to Baseband Transmit Radio

Latest Discussions

Recently Viewed