ADA4500-2

RECOMMENDED FOR NEW DESIGNS

10 MHz, 14.5 nV/√Hz, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifier

Part Models
5
1ku List Price
Starting From $1.26

Part Details

  • Power supply rejection ratio (PSRR): 98 dB minimum 
  • Common-mode rejection ratio (CMRR): 95 dB minimum
  • Offset voltage: 120 μV maximum
  • Single-supply operation: 2.7 V to 5.5 V 
  • Dual-supply operation: ±1.35 V to ±2.75 V 
  • Wide bandwidth: 10 MHz 
  • Rail-to-rail input and output 
  • Low noise
    • 2 μV p-p from 0.1 Hz to 10 Hz 
    • 14.5 nV/√Hz at 1 kHz 
  • Very low input bias current: 2 pA maximum
ADA4500-2

10 MHz, 14.5 nV/√Hz, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifier

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4500

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
AMC-ADA4500-2ARMZ

Amplifier Mezzanine Card for ADA4500-2

Features and Benefits

  • Enables quick breadboarding and prototyping
  • User defined circuit configuration
  • Easy connection to other ADC evaluation boards

Product Details

The Analog Devices, Inc., amplifier mezzanine card (AMC) analog-to-digital converter (ADC) driver evaluates the performance of amplifiers in 8-lead, single and dual SOIC, 6-lead single SOT23, 8-lead dual MSOP, and 16-lead LFCSP packages. This add on board can be inserted on ADC evaluation boards using its 7-pin header. Figure 1 shows the AMC mounted on an Analog Devices, Inc., ADC evaluation board.

The AMC can support any of Analog Devices operational amplifiers and ADC drivers in different packages. The user can configure the ADC driver as a Sallen-Key low-pass, high-pass, or band-pass filter, as a multiple feedback low-pass, high-pass, or band-pass filter, or as an inverting and noninverting operational amplifier. The user can also configure the AMC to drive a single-ended, fully differential, or a single-ended signal to a differential ADC.

Optimized power and ground planes ensure low noise and high speed operation. Component placement and power supply bypassing are optimized for maximum circuit flexibility and performance. The AMC evaluation board accepts 0402 or 0603 surface mount technology (SMT) components, 1206 bypass capacitors, and 2.54 mm headers.

All components are placed on the primary side. No components are placed on the secondary side.

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

AMC-ADA4500-2ARMZ
Amplifier Mezzanine Card for ADA4500-2
EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board

Reference Designs

±1 LSB Linear 16-Bit Buffered Voltage Output DAC
CN0348 Circuits from the lab

16-Bit Single-Supply Buffered Voltage Output Digital-to Analog Conversion with Less Than ±1 LSB Integral and Differential Nonlinearity

Features and Benefits

  • 16-Bit Precision DAC
  • Low power (<25mW)
  • Single supply
  • Less than +/-1LSB INL and DNL
±1 LSB Linear 16-Bit LED Current Source Driver
CN0370 Circuits from the lab

16-Bit, Single-Supply LED Current Driver with Less than ±1 LSB Integral and Differential Nonlinearity

Features and Benefits

  • Single-Supply LED Current Driver
  • 16-Bit Resolution
  • ±1LSB Integral and Differential Nonlinearity
  • Low Noise

CN0410
Programmable, 3-Channel LED Current Source Driver with isoSPI Repeater
CN0348
16-Bit Single-Supply Buffered Voltage Output Digital-to Analog Conversion with Less Than ±1 LSB Integral and Differential Nonlinearity
CN0370
16-Bit, Single-Supply LED Current Driver with Less than ±1 LSB Integral and Differential Nonlinearity

Latest Discussions

No discussions on ADA4500-2 yet. Have something to say?

Start a Discussion on EngineerZone®