AD9233
PRODUCTION12-Bit, 80 MSPS/105 MSPS/125 MSPS, 1.8 V Analog-to-Digital Converter
- Part Models
- 6
- 1ku List Price
- Starting From $22.35
Part Details
- Chinese data sheet available
- 1.8 V analog supply operation
- 1.8 V to 3.3 V output supply
- DNL = ±0.15 LSB
- SFDR = 85 dBc to 70 MHz input
- Low power: 395 mW @ 125 MSPS
- Differential input with 650 MHz bandwidth
- On-chip voltage reference and sample-and-hold amplifier
- 11-bit 140Msps device available (AD80141)
- Flexible analog input: 1 V p-p to 2 V p-p range
- Offset binary, Gray code, or twos complement data format
- Data output clock and clock duty cycle stabilizer
- Serial port control
- Built-in selectable digital test pattern generation
- Programmable clock and data alignment
The AD9233 is a monolithic, single 1.8 V supply, 12-bit, 80 MSPS/ 105 MSPS/125 MSPS analog-to-digital converter (ADC), featuring a high performance sample-and-hold amplifier (SHA) and on-chip voltage reference. The product uses a multistage differential pipeline architecture with output error correction logic to provide 12-bit accuracy at 125 MSPS data rates and guarantees no missing codes over the full operating temperature range.
The wide bandwidth, truly differential SHA allows a variety of user-selectable input ranges and offsets, including single-ended applications. It is suitable for multiplexed systems that switch full-scale voltage levels in successive channels and for sampling single-channel inputs at frequencies well beyond the Nyquist rate. Combined with power and cost savings over previously available ADCs, the AD9233 is suitable for applications in communications, imaging, and medical ultrasound.
A differential clock input controls all internal conversion cycles. A duty cycle stabilizer (DCS) compensates for wide variations in the clock duty cycle while maintaining excellent overall ADC performance.
The digital output data is presented in offset binary, Gray code, or twos complement formats. A data output clock (DCO) is provided to ensure proper latch timing with receiving logic.
The AD9233 is available in a 48-lead LFCSP and is specified over the industrial temperature range (−40°C to +85°C).
Product Highlights
- The AD9233 operates from a single 1.8 V power supply and features a separate digital output driver supply to accommodate 1.8 V to 3.3 V logic families.
- The patented SHA input maintains excellent performance for input frequencies up to 225 MHz.
- The clock DCS maintains overall ADC performance over a wide range of clock pulse widths.
- A standard serial port interface supports various product features and functions, such as data formatting (offset binary, twos complement, or Gray coding), enabling the clock DCS, power-down, and voltage reference mode.
- The AD9233 is pin compatible with the AD9246, allowing a simple migration from 12 bits to 14 bits.
Applications
- Ultrasound equipment
- IF sampling in communications receivers
- IS-95, CDMA-One, IMT-2000 - Battery-powered instruments
- Hand-held scopemeters
- Low cost digital oscilloscopes
Documentation
Data Sheet 1
Application Note 18
Technical Articles 2
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD80141BCPZ-140 | 48-Lead LFCSP (7mm x 7mm x 0.85mm w/ EP) | ||
AD9233BCPZ-105 | 48-Lead LFCSP (7mm x 7mm w/ EP) | ||
AD9233BCPZ-125 | 48-Lead LFCSP (7mm x 7mm w/ EP) | ||
AD9233BCPZ-80 | 48-Lead LFCSP (7mm x 7mm w/ EP) | ||
AD9233BCPZRL7-105 | 48-Lead LFCSP (7mm x 7mm w/ EP) | ||
AD9233BCPZRL7-125 | 48-Lead LFCSP (7mm x 7mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
AD80141BCPZ-140 | PRODUCTION | |
AD9233BCPZ-105 | PRODUCTION | |
AD9233BCPZ-125 | ||
AD9233BCPZ-80 | PRODUCTION | |
AD9233BCPZRL7-105 | PRODUCTION | |
AD9233BCPZRL7-125 | PRODUCTION | |
Sep 13, 2017 - 16_0077 CANCELLED: Conversion of Select 4x4, 5x5, 6x6 and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE Korea. |
||
AD80141BCPZ-140 | PRODUCTION | |
AD9233BCPZ-105 | PRODUCTION | |
AD9233BCPZ-125 | ||
AD9233BCPZ-80 | PRODUCTION | |
AD9233BCPZRL7-105 | PRODUCTION | |
AD9233BCPZRL7-125 | PRODUCTION | |
Feb 25, 2025 - 25_0054 Gold wire to Copper wire Conversion (Notification) |
||
AD9233BCPZ-105 | PRODUCTION | |
AD9233BCPZ-125 | ||
AD9233BCPZRL7-125 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Clock Distribution Devices 3 | ||
AD9513 | RECOMMENDED FOR NEW DESIGNS | 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs |
AD9514 | RECOMMENDED FOR NEW DESIGNS | 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs |
AD9515 | RECOMMENDED FOR NEW DESIGNS | 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs |
Clock Generation Devices 3 | ||
AD9510 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs |
AD9511 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs |
AD9512 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs |
Fully Differential Amplifiers 1 | ||
AD8352 | RECOMMENDED FOR NEW DESIGNS | 2 GHz Ultralow Distortion Differential RF/IF Amplifier |
Single-Ended to Differential Amplifiers 3 | ||
AD8138 | PRODUCTION | Low Distortion Differential ADC Driver |
ADA4937-1 | RECOMMENDED FOR NEW DESIGNS | Ultralow Distortion Differential ADC Driver (Single) |
ADA4932-1 | RECOMMENDED FOR NEW DESIGNS | Low Power Differential ADC Driver |
Tools & Simulations
Virtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Open ToolAD9233 IBIS Models 1
Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open Tool