AD8475
PRODUCTIONPrecision, Selectable Gain, Fully Differential Funnel Amplifier
- Part Models
- 9
- 1ku List Price
- Starting From $2.34
Part Details
- Precision attenuation: G = 0.4, G = 0.8
- Fully differential or single-ended input/output
- Differential output designed to drive precision ADCs
- Drives switched capacitor and Σ-Δ ADCs
- Rail-to-rail output
- VOCM pin adjusts output common-mode voltage
- Robust overvoltage protection up to ±15 V (VS = +5 V)
- Single supply: 3 V to 10 V
- Dual supplies: ±1.5 V to ±5 V
- High performance
- Suited for driving 18-bit converters up to 4 MSPS
- 10 nV/√Hz output noise
- 3 ppm/°C gain drift
- 500 μV maximum output offset
- 50 V/μs slew rate
- Low power: 3.2 mA supply current
The AD8475 is a fully differential, attenuating amplifier with integrated precision gain resistors. It provides precision attenuation (by 0.4 or 0.8), common-mode level shifting, and single-ended-to-differential conversion along with input overvoltage protection. Power dissipation on a single 5 V supply is only 16 mW.
The AD8475 is a simple to use, fully integrated precision gain block, designed to process signal levels of up to ±10 V on a single supply. It provides a complete interface to make industrial level signals directly compatible with the differential input ranges of low voltage high performance 16-bit or 18-bit single-supply successive approximation (SAR) analog-to-digital converters (ADCs).
The AD8475 comes with two standard pin-selectable gain options: 0.4 and 0.8. The gain of the part is set by driving the input pin corresponding to the appropriate gain.
The AD8475 also provides overvoltage protection from large industrial input voltages up to ±15 V while operating on a single 5 V supply. The VOCM pin adjusts the output voltage common mode for precision level shifting, to match the ADC’s input range and maximize dynamic range.
The AD8475 works extremely well with SAR, Σ-Δ, and pipeline converters. The high current output stage of the part allows it to drive the switched capacitor front-end circuits of many ADCs with minimal error.
Unlike many differential drivers in the market, the AD8475 is a high precision amplifier. With 500 μV maximum output offset, 10 nV/√Hz output noise, and −112 dB THD + N, the AD8475 pairs well with high accuracy converters. Considering its low power consumption and high precision, the slew-enhanced AD8475 has excellent speed, settling to 18-bit precision for 4 MSPS acquisition.
The AD8475 is available in a space-saving 16-lead 3 mm × 3 mm LFCSP package and a 10-lead MSOP package. It is fully specified over the −40°C to +85°C temperature range.
Applications
- ADC drivers
- Differential instrumentation amplifier building blocks
- Single-ended-to-differential converters
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 1
Video 1
Circuit Note 9
Product Selection Guide 1
3rd Party Solutions 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8475ACPZ-R7 | 16-Lead LFCSP (3mm x 3mm w/ EP) | ||
AD8475ACPZ-RL | 16-Lead LFCSP (3mm x 3mm w/ EP) | ||
AD8475ACPZ-WP | 16-Lead LFCSP (3mm x 3mm w/ EP) | ||
AD8475ARMZ | 10-Lead MSOP | ||
AD8475ARMZ-R7 | 10-Lead MSOP | ||
AD8475ARMZ-RL | 10-Lead MSOP | ||
AD8475BRMZ | 10-Lead MSOP | ||
AD8475BRMZ-R7 | 10-Lead MSOP | ||
AD8475BRMZ-RL | 10-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 3, 2017 - 16_0230 Assembly Transfer of Select LFCSP Products to ASE Korea |
||
AD8475ACPZ-R7 | PRODUCTION | |
AD8475ACPZ-RL | PRODUCTION | |
Apr 28, 2014 - 13_0224 Assembly Transfer of Select 2x3 and 3x3mm LFCSP Products to STATS ChipPAC China. |
||
AD8475ACPZ-R7 | PRODUCTION | |
AD8475ACPZ-RL | PRODUCTION | |
Mar 22, 2021 - 21_0001 Addition of Amkor Philippines as an Alternate Site for Singulated MSOP and MSOP_EP |
||
AD8475ARMZ | PRODUCTION | |
AD8475ARMZ-R7 | PRODUCTION | |
AD8475ARMZ-RL | PRODUCTION | |
AD8475BRMZ | PRODUCTION | |
AD8475BRMZ-R7 | PRODUCTION | |
AD8475BRMZ-RL | PRODUCTION | |
Oct 30, 2017 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
AD8475ARMZ | PRODUCTION | |
AD8475ARMZ-R7 | PRODUCTION | |
AD8475ARMZ-RL | PRODUCTION | |
AD8475BRMZ | PRODUCTION | |
AD8475BRMZ-R7 | PRODUCTION | |
AD8475BRMZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
AD8476 | PRODUCTION | Low Power, Unity Gain Fully Differential Amplifier & ADC Driver |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- AD8475
SPICE Model 1
ADI DiffAmpCalc™
ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.
Open ToolSignal Chain Designer - BETA
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.