AD7989-1
PRODUCTION18-Bit, 100 kSPS PulSAR ADCs in MSOP/LFCSP
- Part Models
- 4
- 1ku List Price
- Starting From $9.60
Part Details
- High performance
- True differential analog input voltage range: ±VREF
- 0 V to VREF with VREF between 2.4 V and 5.1 V
- Throughput: 500 kSPS/100 kSPS options
- Zero latency architecture
- 18-bit resolution with no missing codes
- INL: ±1 LSB typical, ±2 LSB maximum
- Dynamic range: 99 dB at VREF = 5 V
- SNR: 98 dB at fIN = 1 kHz, VREF = 5 V
- THD: −119 dB at fIN = 1 kHz, VREF = 5 V
- SINAD: 97 dB at fIN = 1 kHz, VREF = 5 V
- True differential analog input voltage range: ±VREF
- Low power dissipation
- Single-supply 2.5 V operation with 1.8 V, 2.5 V, 3 V, and 5 V logic interface
- 400 μW at 100 kSPS (VDD only)
700 μW at 100 kSPS (total) - 70 μW at 10 kSPS
- Proprietary serial interface SPI-/QSPI™-/MICROWIRE™-/DSP-compatible
- 10-lead MSOP and 3 mm × 3 mm 10-Lead LFCSP
- Wide operating temperature range: −40°C to +85°C
The AD7989-1/AD7989-5 are 18-bit, successive approximation, analog-to-digital converters (ADCs) that operate from a single power supply, VDD. The AD7989-1/AD7989-5 contain a low power, high speed, 18-bit sampling ADC and a versatile serial interface port. On the CNV rising edge, the AD7989-1/AD7989-5 sample the voltage difference between the IN+ and IN− pins. The voltages on these pins typically swing in opposite phases between 0 V and VREF. The reference voltage, VREF, is applied externally and can be set independent of the supply voltage, VDD. Its power scales linearly with throughput.
The AD7989-1/AD7989-5 are serial peripheral interface (SPI)-compatible, which features the ability, using the SDI/CS input, to daisy-chain several ADCs on a single 3-wire bus. The AD7989-1/AD7989-5 are compatible with 1.8 V, 2.5 V, 3 V, and 5 V logic, using the separate VIO supply.
The AD7989-1/AD7989-5 are available in a 10-lead MSOP or a 10-lead LFCSP with operation specified from −40°C to +85°C.
Applications
- Automated test equipment
- Data acquisition systems
- Medical instruments
- Machine automation
Documentation
Data Sheet 1
Application Note 2
Technical Articles 3
Tutorial 4
Product Selection Guide 1
Circuit Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7989-1BCPZ-R2 | 10-Lead LFCSP (3mm x 3mm) | ||
AD7989-1BCPZ-RL7 | 10-Lead LFCSP (3mm x 3mm) | ||
AD7989-1BRMZ | 10-Lead MSOP | ||
AD7989-1BRMZ-RL7 | 10-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 8, 2014 - 14_0071 Addition of STATS ChipPAC China as an Alternate Assembly Site for Select 3x3mm LFCSP Products |
||
AD7989-1BCPZ-R2 | PRODUCTION | |
AD7989-1BCPZ-RL7 | PRODUCTION | |
Mar 8, 2016 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
AD7989-1BRMZ | PRODUCTION | |
AD7989-1BRMZ-RL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Fully Differential Amplifiers 1 | ||
AD8476 | PRODUCTION | Low Power, Unity Gain Fully Differential Amplifier & ADC Driver |
Low Input Bias Current Op Amps (≤100 pA) 2 | ||
ADA4627-1 | PRODUCTION | 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp |
ADA4610-2 | RECOMMENDED FOR NEW DESIGNS | Low Noise, Precision, Rail-to-Rail Output, JFET Dual Op Amp |
Low Noise Op Amps (≤ 10nV/√Hz) 1 | ||
ADA4897-1 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
Low Power Op Amps (≤ 1mA/amp) 1 | ||
AD8031 | PRODUCTION | 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier |
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 3 | ||
ADA4841-1 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
AD8021 | PRODUCTION | Low Noise, High Speed Amplifier for 16-Bit Systems |
AD8655 | PRODUCTION | Low Noise, Precision CMOS Amplifier |
Series Voltage References 3 | ||
ADR435 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
ADR445 | PRODUCTION | Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source |
Single-Ended to Differential Amplifiers 2 | ||
ADA4940-1 | PRODUCTION | Ultralow Power, Low Distortion ADC Driver |
ADA4941-1 | PRODUCTION | Single-Supply, Differential 18-Bit ADC Driver |
Standard Digital Isolators 4 | ||
ADUM1401 | PRODUCTION | Quad-Channel Digital Isolator (3/1 Channel Directionality) |
ADUM4401 | PRODUCTION |
5 kV RMS Quad-Channel Digital Isolators |
ADUM3401 | PRODUCTION | Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability |
ADUM3481 | PRODUCTION | Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality) |
Evaluation Kits
Latest Discussions
No discussions on AD7989-1 yet. Have something to say?
Start a Discussion on EngineerZone®