AD7984
PRODUCTION18-Bit, 1.33 MSPS PulSAR 10.5 mW ADC in MSOP/QFN
- Part Models
- 4
- 1ku List Price
- Starting From $20.96
Part Details
- High performance
- Throughput: 1.33 MSPS
- True differential analog input range: ±VREF
- 0 V to VREF with VREF between 2.9 V to 5 V
- Easy to drive with the ADA4941
- Throughput: 1.33 MSPS
- Zero latency architecture
- 18-bit resolution with no missing codes
- INL: ±2.25 LSB maximum
- Dynamic range: 99.7 dB, VREF = 5 V
- SNR: 98.5 dB at fIN = 1 kHz, VREF = 5 V
- THD: −110.5 dB at fIN = 1 kHz, VREF = 5 V
- SINAD: 97.5 dB at fIN = 1 kHz, VREF = 5 V
- True differential analog input range: ±VREF
- Low power dissipation
- Single-supply 2.5 V operation with 1.8 V/2.5 V/3 V/5 V logic interface
- 5.3 mW at 1.33 MSPS (VDD only)
- 10.5 mW at 1.33 MSPS (total)
- 80 μW at 10 kSPS
- Proprietary serial interface
- SPI/QSPI/MICROWIRE™/DSP compatible
- Ability to daisy-chain multiple ADCs and busy indicator
- 10-lead MSOP and 10-lead, 3 mm × 3 mm LFCSP
- Wide operating temperature range: −40°C to +85°C
The AD7984 is an 18-bit, successive approximation, analog-to-digital converter (ADC) that operates from a single power supply, VDD. It contains a low power, high speed, 18-bit sampling ADC and a versatile serial interface port. On the CNV rising edge, the AD7984 samples the voltage difference between the IN+ and IN− pins. The voltages on these pins usually swing in opposite phases between 0 V and VREF. The reference voltage, REF, is applied externally and can be set independent of the supply voltage, VDD.
The SPI-compatible serial interface also features the ability, using the SDI input, to daisy-chain several ADCs on a single 3-wire bus and provides an optional busy indicator. It is compatible with 1.8 V, 2.5 V, 3 V, and 5 V logic, using the separate VIO supply.
The AD7984 is available in a 10-lead MSOP or a 10-lead LFCSP with operation specified from −40°C to +85°C.
Applications
- Automated test equipment
- Data acquisition systems
- Medical instruments
- Machine automation
Documentation
Data Sheet 1
User Guide 2
Application Note 2
Technical Articles 2
Tested Product Combinations 1
Tutorial 3
Product Selection Guide 1
Technical Book 1
Circuit Note 1
Device Drivers 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7984BCPZ-R2 | 10-Lead LFCSP (3mm x 3mm) | ||
AD7984BCPZ-RL7 | 10-Lead LFCSP (3mm x 3mm) | ||
AD7984BRMZ | 10-Lead MSOP | ||
AD7984BRMZ-RL7 | 10-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 8, 2014 - 14_0071 Addition of STATS ChipPAC China as an Alternate Assembly Site for Select 3x3mm LFCSP Products |
||
AD7984BCPZ-R2 | PRODUCTION | |
AD7984BCPZ-RL7 | PRODUCTION | |
Feb 21, 2010 - 10_0042 Metal and Via mask Changes on AD7980, AD7982, AD7983, AD7984, AD7987, AD71062 and AD71092 |
||
AD7984BCPZ-RL7 | PRODUCTION | |
AD7984BRMZ | PRODUCTION | |
AD7984BRMZ-RL7 | PRODUCTION | |
Mar 22, 2021 - 21_0001 Addition of Amkor Philippines as an Alternate Site for Singulated MSOP and MSOP_EP |
||
AD7984BRMZ | PRODUCTION | |
AD7984BRMZ-RL7 | PRODUCTION | |
Oct 30, 2017 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
AD7984BRMZ | PRODUCTION | |
AD7984BRMZ-RL7 | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
AD7984BRMZ | PRODUCTION | |
AD7984BRMZ-RL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
FPGA/HDL 2
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Fully Differential Amplifiers 1 | ||
AD8476 | PRODUCTION | Low Power, Unity Gain Fully Differential Amplifier & ADC Driver |
Low Input Bias Current Op Amps (≤100 pA) 2 | ||
ADA4627-1 | PRODUCTION | 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp |
ADA4610-2 | RECOMMENDED FOR NEW DESIGNS | Low Noise, Precision, Rail-to-Rail Output, JFET Dual Op Amp |
Low Noise Op Amps (≤ 10nV/√Hz) 1 | ||
ADA4897-1 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
Low Power Op Amps (≤ 1mA/amp) 1 | ||
AD8031 | PRODUCTION | 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier |
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 3 | ||
AD8655 | PRODUCTION | Low Noise, Precision CMOS Amplifier |
ADA4841-1 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
AD8021 | PRODUCTION | Low Noise, High Speed Amplifier for 16-Bit Systems |
Series Voltage References 3 | ||
ADR445 | PRODUCTION | Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source |
ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
ADR435 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
Single-Ended to Differential Amplifiers 2 | ||
ADA4940-1 | PRODUCTION | Ultralow Power, Low Distortion ADC Driver |
ADA4941-1 | PRODUCTION | Single-Supply, Differential 18-Bit ADC Driver |
Standard Digital Isolators 4 | ||
ADUM3481 | PRODUCTION | Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality) |
ADUM3401 | PRODUCTION | Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability |
ADUM1401 | PRODUCTION | Quad-Channel Digital Isolator (3/1 Channel Directionality) |
ADUM4401 | PRODUCTION |
5 kV RMS Quad-Channel Digital Isolators |
Tools & Simulations
Precision ADC Driver Tool
The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input
Open Tool