AD7923
PRODUCTION4-Channel 200 kSPS, 12-Bit A/D Converter with Sequencer in 16-Lead TSSOP
- Part Models
- 6
- 1ku List Price
- Starting From $3.45
Part Details
- Fast throughput rate: 200 kSPS
- Specified for AVDD of 2.7 V to 5.25 V
- Low power
- 3.6 mW max at 200 kSPS with 3 V supply
- 7.5 mW max at 200 kSPS with 5 V supply
- 4 (single-ended) inputs with sequencer
- Wide input bandwidth
- 70 dB Min SNR at 50 kHz input frequency
- Flexible power/serial clock speed management
- No pipeline delays
- High speed serial interface SPI® -/QSPI™-/ MICROWIRE™-/DSP-compatible
- Shutdown mode: 0.5 μA max
- 16-lead TSSOP package
- Qualified for automotive applications
AD7923-EP supports defense and aerospace applications (AQEC standard)
- Download AD7923-EP data sheet (pdf)
- Military temperature range (−55°C to +125°C)
- Controlled manufacturing baseline
- One assembly/test site
- One fabrication site
- Product change notification
- Qualification data available on request
- V62/12647 DSCC Drawing Number
The AD7923 is a 12-bit, high speed, low power, 4-channel, successive-approximation (SAR) ADC. It operates from a single 2.7 V to 5.25 V power supply and features throughput rates up to 200 kSPS. It contains a low noise, wide bandwidth track-and-hold amplifier that can handle input frequencies in excess of 8 MHz.
The conversion process and data acquisition are controlled by CS and the serial clock signal, allowing the device to easily interface with microprocessors or DSPs. The input signal is sampled on the falling edge of CS and conversion is also initiated at this point.
The AD7923 uses advanced design techniques to achieve very low power dissipation at maximum throughput rates. At maximum throughput rates, it consumes 1.2 mA maximum with 3 V supplies and 1.5 mA maximum with 5 V supplies.
Through the configuration of the control register, the analog input range can be selected as 0 V to REFIN or 0 V to 2 × REFIN, with either straight binary or twos complement output coding. The AD7923 features four single-ended analog inputs with a channel sequencer to allow a preprogrammed selection of channels to be converted sequentially.
The conversion time for the AD7923 is determined by the serial clock, SCLK, frequency, since this is used as the master clock to control the conversion. The conversion time can be as short as 800 ns with a 20 MHz SCLK.
Documentation
Data Sheet 3
Application Note 1
Technical Articles 1
Product Highlight 1
Product Highlight 1
Product Selection Guide 1
Tutorial 3
Technical Book 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7923BRUZ | 16-Lead TSSOP | ||
AD7923BRUZ-REEL | 16-Lead TSSOP | ||
AD7923BRUZ-REEL7 | 16-Lead TSSOP | ||
AD7923SRUZ-EP | 16-Lead TSSOP | ||
AD7923SRUZ-EP-RL7 | 16-Lead TSSOP | ||
AD7923WYRUZ-REEL7 | 16-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
AD7923BRUZ | PRODUCTION | |
AD7923BRUZ-REEL | PRODUCTION | |
AD7923BRUZ-REEL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD7923BRUZ | PRODUCTION | |
AD7923BRUZ-REEL7 | PRODUCTION | |
Jan 16, 2012 - 11_0244 Halogen Free Material Change for Select TSSOP Products Assembled at Amkor |
||
AD7923WYRUZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
High Voltage Op Amps ≥12V 1 | ||
ADA4899-1 | PRODUCTION | Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp |
Low Input Bias Current Op Amps (≤100 pA) 1 | ||
ADA4627-1 | PRODUCTION | 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp |
Low Noise Op Amps (≤ 10nV/√Hz) 1 | ||
AD8615 | PRODUCTION |
Precision 20 MHz CMOS Single RRIO Operational Amplifier |
Low Power Op Amps (≤ 1mA/amp) 1 | ||
AD8031 | PRODUCTION | 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier |
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 3 | ||
AD8599 | PRODUCTION | Ultralow Distortion, Ultralow Noise Op Amp (Dual) |
AD8605 | PRODUCTION | Precision, Low Noise, CMOS, RRIO Op Amp (single) |
ADA4841-1 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
Series Voltage References 5 | ||
AD1582 | PRODUCTION | 2.5V Micropower, Precisions Series Mode Voltage References |
ADR391 | PRODUCTION | 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown |
ADR441 | PRODUCTION | Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source |
ADR431 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
REF192 | PRODUCTION | 2.5V Precision Micropower, Low Dropout, Low Voltage Reference |
Shunt Voltage References 1 | ||
AD780 | PRODUCTION | 2.5 V/3.0 V High Precision Reference |
Standard Digital Isolators 2 | ||
ADUM1401 | PRODUCTION | Quad-Channel Digital Isolator (3/1 Channel Directionality) |
ADUM1411 | PRODUCTION | Quad-Channel Digital Isolator |
Parts | Product Life Cycle | Description |
---|---|---|
AD7091R-4 | PRODUCTION | 4-Channel, 1 MSPS, Ultralow Power, 12-Bit ADC in 20-Lead TSSOP |