AD7657-1

PRODUCTION

250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 14-Bit ADC

Part Models
4
1ku List Price
Starting From $12.48
Viewing:

Part Details

  • Pin and software compatible with AD7656/AD7657/AD7658 featuring reduced decoupling requirements
  • 6 independent ADCs
  • True bipolar analog inputs
  • Pin-/software-selectable ranges: ±10 V, ±5 V
  • Fast throughput rate: 250 kSPS
  • iCMOS process technology
  • Low power
    140 mW at 250 kSPS with 5 V supplies
  • See Data Sheet for Additional Information


AD7657-1
250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 14-Bit ADC
AD7657-1-FBL AD7657-1-PC
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 1
ADA4857-1 PRODUCTION Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
High Voltage Op Amps ≥12V 1
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Low Power Op Amps (≤ 1mA/amp) 1
AD8038 PRODUCTION Low Power, 350 MHz Voltage Feedback Amplifiers
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 4
ADA4898-1 PRODUCTION High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
AD8597 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (single)
Series Voltage References 5
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
REF192 PRODUCTION 2.5V Precision Micropower, Low Dropout, Low Voltage Reference
AD1582 PRODUCTION 2.5V Micropower, Precisions Series Mode Voltage References
ADR391 PRODUCTION 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown
ADR441 PRODUCTION Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
Shunt Voltage References 1
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7657-1

AD7657-1 Evaluation Kit

Product Details

The EVAL-AD7657-1SDZ is a fully featured evaluation kit for the AD7657-1. This board operates in standalone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.

The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD7657-1
AD7657-1 Evaluation Kit

Latest Discussions

Recently Viewed