AD7626
PRODUCTION16-Bit, 10 MSPS, PulSAR Differential ADC
- Part Models
- 2
- 1ku List Price
- Starting From $41.60
Part Details
- Throughput: 10 MSPS
- SNR: 91.5 dB
- 16-bit no missing codes
- INL: ±0.45 LSB
- DNL: ±0.35 LSB
- Power dissipation: 136 mW
- 32-lead LFCSP (5 mm × 5 mm)
- SAR architecture
- No latency/pipeline delay
- 16-bit resolution with no missing codes
- Zero error: ±1 LSB
- Differential input range: ±4.096 V
- See data sheet for additional features
The AD7626 is a 16-bit, 10 MSPS, charge redistribution successive approximation register (SAR) based architecture analog-to-digital converter (ADC). SAR architecture allows unmatched performance both in noise (91.5 dB SNR) and in linearity (±0.45 LSB INL). The AD7626 contains a high speed, 16-bit sampling ADC, an internal conversion clock, and an internal buffered reference. On the CNV edge, it samples the voltage difference between the IN+ and IN− pins. The voltages on these pins swing in opposite phase between 0 V and REF. The 4.096 V reference voltage, REF, can be generated internally or applied externally.
All converted results are available on a single low voltage differential signaling (LVDS) self clocked or echoed clock serial interface, reducing external hardware connections.
The AD7626 is housed in a 32-lead, 5 mm × 5 mm LFCSP with operation specified from −40°C to +85°C.
Applications
- Digital imaging systems
– Digital X-ray
– Digital MRI
– CCD and IR cameras - High speed data acquisition
- High dynamic range telecommunications receivers
- Spectrum analysis
- Test equipment
Documentation
Data Sheet 1
User Guide 1
Application Note 4
Technical Articles 1
Video 1
Tutorial 4
Product Selection Guide 1
Technical Book 1
Circuit Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7626BCPZ | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
AD7626BCPZ-RL7 | 32-Lead LFCSP (5mm x 5mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 20, 2016 - 16_0080 AD7626 Reference Output Voltage Data Sheet Specification Change |
||
AD7626BCPZ | PRODUCTION | |
AD7626BCPZ-RL7 | PRODUCTION | |
Apr 24, 2013 - 13_0085 AD7626 Metal Mask Revision |
||
AD7626BCPZ | PRODUCTION | |
AD7626BCPZ-RL7 | PRODUCTION | |
Mar 23, 2012 - 11_0104 Conversion of Select Sizes of LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE-Korea. |
||
AD7626BCPZ | PRODUCTION | |
AD7626BCPZ-RL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
High Voltage Op Amps ≥12V 1 | ||
ADA4899-1 | PRODUCTION | Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp |
Isolated LVDS 1 | ||
ADN4650 | PRODUCTION |
5 kV rms, 600 Mbps Dual Tx or Rx Channel LVDS Isolator |
Low Power Op Amps (≤ 1mA/amp) 1 | ||
AD8031 | PRODUCTION | 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier |
LVDS (Low Voltage Differential Signaling) Drivers and Receivers 1 | ||
ADN4663 | PRODUCTION | Dual, 3 V, CMOS, LVDS High Speed Differential Driver |
Micropower Voltage References 1 | ||
ADR280 | PRODUCTION | 1.2 V Ultralow Power High PSRR Voltage Reference |
Positive Linear Regulators (LDO) 2 | ||
ADP3334 | NOT RECOMMENDED FOR NEW DESIGNS | High Accuracy Low IQ, 500 mA anyCAP® Adjustable Low Dropout Regulator |
ADP1708 | PRODUCTION | 1 A, Low Dropout, CMOS Linear Regulator |
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1 | ||
AD8655 | PRODUCTION | Low Noise, Precision CMOS Amplifier |
Series Voltage References 6 | ||
ADR444 | PRODUCTION | Ultralow Noise, LDO XFET® 4.096V Voltage Reference w/Current Sink and Source |
ADR4540 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 4.096V Voltage Reference |
ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
ADR3440 | PRODUCTION | Micro-Power, High-Accuracy 4.096V Voltage Reference |
ADR3412 | PRODUCTION | Micro-Power, High-Accuracy 1.2V Voltage Reference. |
ADR434 | PRODUCTION | Low Noise XFET® Voltage References with Current Sink and Source Capability |
Single-Ended to Differential Amplifiers 1 | ||
ADA4932-1 | RECOMMENDED FOR NEW DESIGNS | Low Power Differential ADC Driver |
Tools & Simulations
Precision ADC Driver Tool
The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input
Open Tool