AD7476
PRODUCTION1MSPS, 12-Bit ADC in 6 Lead SOT-23
- Part Models
- 9
- 1ku List Price
- Starting From $5.14
Part Details
- Fast throughput rate: 1 MSPS
- Specified for VDD of 2.35 V to 5.25 V
- Low power:
- 3.6 mW Typ at 1 MSPS with 3 V supplies
- 15 mW Typ at 1 MSPS with 5 V supplies
- Wide input bandwidth: 70 dB SNR at 100 kHz input frequency
- Flexible power/serial clock speed management
- No pipeline delays
- High speed serial interface SPI®/QSPI™/MICROWIRE™/DSP compatible
- Standby mode: 1 µA max
- 6-lead SOT-23 package
- Download AD7476-EP Data Sheet (pdf)
- Military temperature range (−55°C to +125°C)
- Controlled manufacturing baseline
- One assembly/test site
- One fabrication site
- Enhanced product change notification
- Qualification data available upon request
- V62/11611 DSCC Drawing Number
The AD7476/AD7477/AD7478 are, respectively, 12-bit, 10-bit, and 8-bit, high speed, low power, successive approximation ADCs. The parts operate from a single 2.35 V to 5.25 V power supply and feature throughput rates up to 1 MSPS. Each part contains a low noise, wide bandwidth track-and-hold amplifier that can handle input frequencies in excess of 6 MHz.
The conversion process and data acquisition are controlled using CS the serial clock, allowing the devices to interface with microprocessors or DSPs. The input signal is sampled on the falling edge of CS and the conversion is initiated at this point. There are no pipeline delays associated with these parts.
The AD7476/AD7477/AD7478 use advanced design techniques to achieve very low power dissipation at high throughput rates. The reference for the parts is taken internally from VDD. This allows the widest dynamic input range to the ADC. Thus, the analog input range for the parts are 0 V to VDD. The conversion rate is determined by the SCLK.
Documentation
Data Sheet 3
Application Note 7
Technical Articles 1
Product Highlight 1
Evaluation Design File 2
Product Highlight 1
Product Selection Guide 1
Tutorial 2
Technical Book 1
Device Drivers 2
Circuit Note 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7476ARTZ-500RL7 | 6-Lead SOT-23 | ||
AD7476ARTZ-REEL7 | 6-Lead SOT-23 | ||
AD7476BRTZ-R2 | 6-Lead SOT-23 | ||
AD7476BRTZ-REEL7 | 6-Lead SOT-23 | ||
AD7476SRTZ-500RL7 | 6-Lead SOT-23 | ||
AD7476SRTZ-EP-RL7 | 6-Lead SOT-23 | ||
AD7476SRTZ-R2 | 6-Lead SOT-23 | ||
AD7476SRTZ-REEL | 6-Lead SOT-23 | ||
AD7476SRTZ-REEL7 | 6-Lead SOT-23 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 16, 2017 - 16_0291 CANCELLED: Addition of Amkor Philippines as Alternate Assembly Site for 5L, 6L and 8L SOT23 Chip-On-Lead Packages |
||
AD7476ARTZ-500RL7 | PRODUCTION | |
AD7476ARTZ-REEL7 | PRODUCTION | |
AD7476BRTZ-R2 | PRODUCTION | |
AD7476BRTZ-REEL7 | PRODUCTION | |
AD7476SRTZ-500RL7 | PRODUCTION | |
AD7476SRTZ-EP-RL7 | PRODUCTION | |
AD7476SRTZ-R2 | PRODUCTION | |
AD7476SRTZ-REEL | PRODUCTION | |
AD7476SRTZ-REEL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD7476ARTZ-500RL7 | PRODUCTION | |
AD7476ARTZ-REEL7 | PRODUCTION | |
AD7476BRTZ-R2 | PRODUCTION | |
AD7476BRTZ-REEL7 | PRODUCTION | |
AD7476SRTZ-500RL7 | PRODUCTION | |
AD7476SRTZ-R2 | PRODUCTION | |
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
AD7476ARTZ-REEL7 | PRODUCTION | |
AD7476BRTZ-REEL7 | PRODUCTION | |
AD7476SRTZ-500RL7 | PRODUCTION | |
AD7476SRTZ-REEL | PRODUCTION | |
AD7476SRTZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
High Voltage Op Amps ≥12V 2 | ||
ADA4899-1 | PRODUCTION | Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp |
ADA4000-1 | PRODUCTION | Single, Low Cost, Precision JFET Input Operational Amplifier |
Low Input Bias Current Op Amps (≤100 pA) 1 | ||
ADA4627-1 | PRODUCTION | 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp |
Low Noise Op Amps (≤ 10nV/√Hz) 2 | ||
ADA4897-1 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
AD8615 | PRODUCTION |
Precision 20 MHz CMOS Single RRIO Operational Amplifier |
Low Power Op Amps (≤ 1mA/amp) 1 | ||
ADA4084-2 | RECOMMENDED FOR NEW DESIGNS |
30 V, Low Noise, Rail-to-Rail Input/Output, Low Power Operational Dual Amplifier |
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 2 | ||
ADA4841-1 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
AD8655 | PRODUCTION | Low Noise, Precision CMOS Amplifier |
Series Voltage References 5 | ||
REF193 | PRODUCTION | 3.0V Precision Micropower, Low Dropout, Low Voltage Reference |
ADR4530 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 3.0V Voltage Reference |
REF195 | PRODUCTION | 5.0V Precision Micropower, Low Dropout, Low Voltage Reference |
ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
ADR435 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
Shunt Voltage References 1 | ||
AD780 | PRODUCTION | 2.5 V/3.0 V High Precision Reference |
Standard Digital Isolators 3 | ||
ADUM1311 | PRODUCTION | Triple-Channel Digital Isolators |
ADUM1301 | PRODUCTION | Triple-Channel Digital Isolator |
ADUM3301 | PRODUCTION | Triple-Channel, Digital Isolator, Enhanced System-Level ESD Reliability (2/1 channel directionality) |