AD5767
PRODUCTION16-Channel, 12-Bit Voltage Output denseDAC
- Part Models
- 2
- 1ku List Price
- Starting From $37.08
Part Details
- Complete 16-channel, 12-bit DACs
- 8 software-programmable output ranges: −20 V to 0 V, −16 V to 0 V, −10 V to 0 V, −10 V to +6 V, −12 V to +14 V, −16 V to +10 V, ±5 V and ±10 V
- Integrated DAC output buffers with ±20 mA output current capability
- 4 mm × 4 mm WLCSP package and 40-lead LFCSP package
- Integrated reference buffers
- 2 dither signal input pins
- Channel monitoring multiplexer
- 1.8 V logic compatibility
- Temperature range: −40°C to +105°C
The AD5766/AD5767 are 16-channel, 16-bit/12-bit, voltage output denseDAC® digital-to-analog converters (DACs).
The DACs generate output voltage ranges from an external 2.5 V reference. Depending on the voltage range selected, the midpoint of the output span can be adjusted, allowing a minimum output voltage as low as −20 V or a maximum output voltage of up to +14 V. Each of the 16 channels can be monitored with an integrated output voltage multiplexer.
The AD5766/AD5767 have integrated output buffers that can sink or source up to 20 mA. In conjunction with these buffers, a low frequency signal can be superimposed onto each DAC output via dedicated dither pins. These dedicated dither pins simplify the system design by reducing the number of external components required for a similar external implementation, like operational amplifiers or resistors. The reduction of external components makes the AD5766/AD5767 suitable for indium phosphide Mach Zehnder modulator (InP MZM) biasing applications.
The devices incorporate a power-on reset (POR) circuit that ensures that the DAC outputs are clamped to ground on power up and remain at this level until the output range of the DAC is configured. The outputs of all DACs are updated through register configuration, with the added functionality of user-selectable DAC channels to be simultaneously updated.
The AD5766/AD5767 use a versatile 4-wire serial interface that operates at clock rates of up to 50 MHz for write mode and is compatible with serial peripheral interface (SPI), QSPI™, MICROWIRE™, and DSP interface standards. The AD5766/ AD5767 also contain a VLOGIC pin intended for 1.8 V/3.3 V/5 V logic.
The AD5766/AD5767 are available in a 4 mm × 4 mm WLCSP package and a 40-lead LFCSP package. The AD5766/AD5767 operate at a temperature range of −40°C to +105°C.
Applications
- Mach Zehnder modulator bias control
- Optical networking
- Instrumentation
- Industrial automation
- Data acquisition systems
- Analog output modules
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Device Drivers 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5767BCBZ-RL7 | 49-Ball WLCSP (3.96mm x 3.96mm) | ||
AD5767BCPZ-RL7 | 40-Lead LFCSP (6mm x 6mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 13, 2017 - 17_0198 Data Sheet Correction: AD5767 Specifications and DAC Power Down Functionality |
||
AD5767BCBZ-RL7 | PRODUCTION | |
AD5767BCPZ-RL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 3
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open ToolSPICE Model 1
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.