AD5766

PRODUCTION

16-Channel, 16-Bit Voltage Output denseDAC

Part Models
3
1ku List Price
Starting From $41.20

Part Details

  • Download AD5766-KGD Data Sheet. Available as Known Good Die and fully guaranteed to data sheet specifications.
  • Complete 16-channel, 16-bit DACs
  • 8 software-programmable output ranges: −20 V to 0 V, −16 V to 0 V, −10 V to 0 V, −10 V to +6 V, −12 V to +14 V, −16 V to +10 V, ±5 V and ±10 V
  • Integrated DAC output buffers with ±20 mA output current capability
  • 4 mm × 4 mm WLCSP package and 40-lead LFCSP package
  • Integrated reference buffers
  • 2 dither signal input pins
  • Channel monitoring multiplexer
  • 1.8 V logic compatibility
  • Temperature range: −40°C to +105°C
AD5766
16-Channel, 16-Bit Voltage Output denseDAC
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD5766

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD5766

AD5766 Evaluation Board

Features and Benefits

  • Full featured evaluation boards for the AD5767 with the ADP5071 power solution
  • PC control in conjunction with the Analog Devices, Inc., EVAL-SDP-CB1Z SDP
  • Power solution generated from a single 3.3 V supply
  • PC software for control using ACE software

Product Details

The EVAL-AD5766SD2Z/EVAL-AD5767SD2Z are fully featured evaluation boards designed to easily evaluate all features of the AD5766/AD5767 16-channel, 16-bit/12-bit, voltage output digital-to-analog converters (DACs).

These evaluation boards integrate a power solution using the ADP5071. The ADP5071 switching regulator offers a power solution by generating a bipolar supply of 8 V and −22 V from a 3.3 V input to create a DAC voltage output range of −20 V to +6 V. Alternatively, supplying the DAC with a linear power supply via the on-board connector, J9, generates all ranges.

The on-board connector, via J10, or the EVAL-SDP-CB1Z system demonstration platform (SDP) board, via J1, can control the AD5766/AD5767. The SDP enables the control of evaluation boards through the USB port of a Windows® based PC using the AD5766/AD5767 the evaluation software, ACE.

The AD5766/AD5767 are 16-channel, 16-bit/12-bit, voltage output denseDAC® converters. The DACs generate output ranges from a 2.5 V reference. Output buffers permit the AD5766/AD5767 to source or sink up to 20 mA. The range is software selectable and any channel can be routed to the monitor pin for external monitoring. The integration of the reference and output buffers creates an easy to use universal solution.

The devices require four power supplies. AVDD and AVSS are the positive and negative high voltage power supplies, AVCC is the analog supply for the low voltage DAC circuitry, and a VLOGIC supply pin sets the logic levels for the digital interface pins.

The ACE software of the EVAL-AD5766SD2Z/EVAL-AD5767SD2Z has an intuitive graphic user interface (GUI) for the configuration of AD5766/AD5767 modes of operation through the synchronous serial port (SPORT) interface. Visit the ACE software page to view plug in modules for the evaluation boards and Circuits from the Lab® (CFTL) demo boards of many other Analog Devices devices.

Complete specifications for the AD5766/AD5767 are available in the AD5766/AD5767 data sheet, which must be consulted in conjunction with theuser guide (UG-1070) when using the EVAL-AD5766SD2Z/EVAL-AD5767SD2Z.

eval board
EVAL-AD5766ARDZ

Evaluating the AD5766, 16-Channel, 16-Bit Voltage Output DenseDACs

Features and Benefits

Product Details

The EVAL-AD5766ARDZ/EVAL-AD5767ARDZ are fully featured evaluation boards designed to easily evaluate all features of the AD5766/AD5767 16‑channel, 16-bit/12-bit, voltage output digital-toanalog converters (DACs).

These evaluation boards integrate a power solution using the ADP5071. The ADP5071 switching regulator offers a power solution by generating a bipolar supply of +8 V and −22 V from a +3.3 V input to create a DAC voltage output range of −20 V to +6 V. Alternatively, supplying the DAC with a linear power supply via AVDD_SEL and AVSS_SEL generates all ranges.

The on-board connector, via P6, or the EVALSDP-CK1Z (SDPK1) system demonstration platform (SDP) board, can control the AD5766/AD5767. The SDP-K1 enables the control of the evaluation boards through the USB port of a Windows®-based PC using the AD5766/AD5767 evaluation software, ACE.

The AD5766/AD5767 are 16-channel, 16-bit/12-bit, voltage output denseDAC® converters. The DACs generate output ranges from a 2.5 V reference. Output buffers permit the AD5766/AD5767 to source or sink up to 20 mA.

The AD5766/AD5767 require four power supplies. AVDD and AVSS are the positive and negative high voltage power supplies, AVCC is the analog supply for the low voltage DAC circuitry, and a VLOGIC supply pin sets the logic levels for the digital interface pins.

The ACE Software of the EVAL-AD5766ARDZ/EVALAD5767ARDZ has an intuitive graphical user interface (GUI) for the configuration of AD5766/AD5767 modes of operation. Visit the ACE Software page to view the plug-in modules for the evaluation boards of many other Analog Devices devices.

Complete specifications for the AD5766/AD5767 are available in the AD5766/AD5767 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-AD5766ARDZ/ EVAL-AD5767ARDZ.

EVAL-AD5766
AD5766 Evaluation Board
EVAL-AD5766ARDZ
Evaluating the AD5766, 16-Channel, 16-Bit Voltage Output DenseDACs

Latest Discussions

Recently Viewed