AD5641

PRODUCTION

2.7 V to 5.5 V, <100 µA, 14-Bit nanoDAC®, SPI Interface in LFCSP and SC70

Part Models
4
1ku List Price
Starting From $2.10

Part Details

  • 6-lead LFCSP and SC70 packages
  • Micropower operation: 100 μA maximum at 5 V
  • Power-down to typically 0.2 μA at 3 V
  • Single 14-bit DAC
  • B version: ±4 LSB INL
  • A version: ±16 LSB INL
  • 2.7 V to 5.5 V power supply
  • Guaranteed monotonic by design
  • Power-on reset to 0 V with brownout detection
  • 3 power-down functions
  • Low power serial interface with Schmitt-triggered inputs
  • On-chip output buffer amplifier, rail-to-rail operation
  • SYNC interrupt facility
AD5641
2.7 V to 5.5 V, <100 µA, 14-Bit nanoDAC®, SPI Interface in LFCSP and SC70
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

IBIS Model 1


Reference Designs

Low Power 4 mA-to-20 mA Process Control Current Loop
CN0179 Circuits from the lab

4-20 mA Low Power, 14-Bit, Process Control Current Loop Transmitter

Features and Benefits

  • Low power 4-20 mA current loop
  • 12-, 14-, or 16-bit digital control
  • Use in programmable logic controllers
CN0179
4-20 mA Low Power, 14-Bit, Process Control Current Loop Transmitter

Latest Discussions

Recently Viewed