ADR125

Obsolete

Precision, Micropower LD0 Voltage Reference in TSOT (5.0 VOUT)

Part Details

  • Initial accuracy
    A grade: ±0.24%
    B grade: ±0.12% 
  • Maximum temperature coefficient
    A grade: 25 ppm/°C
    B grade: 9 ppm/°C 
  • Low dropout: 300 mV for ADR121, ADR125 
  • High output current: +5 mA/−2 mA 
  • Low typical operating current: 85 μA 
  • Input range: 2.7 V to 18 V for ADR127
  • Temperature range: −40°C to +125°C 
  • Tiny TSOT (UJ-6) package 

ADR125
Precision, Micropower LD0 Voltage Reference in TSOT (5.0 VOUT)
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
ADR3450 PRODUCTION Micro-Power, High-Accuracy 5.0V Voltage Reference
ADR3550 RECOMMENDED FOR NEW DESIGNS Micropower, Precision, Auto Qualified 5.0V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Reference Designs

Low Power 4 mA-to-20 mA Process Control Current Loop
CN0179 Circuits from the lab

4-20 mA Low Power, 14-Bit, Process Control Current Loop Transmitter

Features and Benefits

  • Low power 4-20 mA current loop
  • 12-, 14-, or 16-bit digital control
  • Use in programmable logic controllers
CN0179
4-20 mA Low Power, 14-Bit, Process Control Current Loop Transmitter

Latest Discussions

No discussions on ADR125 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed