AD5621

PRODUCTION

2.7 V to 5.5 V, <100 μA, 12-Bit nanoDAC, SPI Interface in LFCSP and SC70

Part Models
5
1ku List Price
Starting From $1.08

Part Details

  • 6-lead SC70 and LFCSP packages
  • Micropower operation: 100 μA maximum at 5 V
  • Power-down typically to 0.2 μA at 3 V
  • 2.7 V to 5.5 V power supply
  • Guaranteed monotonic by design
  • Power-on reset to 0 V with brownout detection
  • 3 power-down functions
  • Low power serial interface with Schmitt-triggered inputs
  • On-chip output buffer amplifier, rail-to-rail operation
  • SYNC interrupt facility
  • Minimized zero-code error
  • AD5601 buffered 8-bit DAC
    • B version: ±0.5 LSB INL
  • AD5611 buffered 10-bit DAC
    • B version: ±0.5 LSB INL
    • A version: ±4 LSB INL
  • AD5621 buffered 12-bit DAC
    • B version: ±1 LSB INL
    • A version: ±6 LSB INL
AD5621
2.7 V to 5.5 V, <100 μA, 12-Bit nanoDAC, SPI Interface in LFCSP and SC70
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Low Input Bias Current Op Amps (&le;100 pA) 1
AD820 PRODUCTION Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
Low Power Op Amps (&le; 1mA/amp) 1
OP295 PRODUCTION Rail-to-Rail Dual Op Amp
Positive Linear Regulators (LDO) 1
LT3040 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer
Precision Op Amps (Vos &le;1mV & TCVos &le;2uV/C) 2
ADA4096-2 RECOMMENDED FOR NEW DESIGNS 30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Dual Op Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5621

AD5621 Evaluation Board

Product Details

The Evaluation board for the AD5621 contains a USB connection and software allowing the AD5621 to be controlled from a PC.

EVAL-AD5621
AD5621 Evaluation Board

Latest Discussions