ADR225
RECOMMENDED FOR NEW DESIGNSHigh Temperature, Low Drift, Micropower, 2.5V Reference
- Part Models
- 3
- 1ku List Price
- Starting From $85.92
Part Details
- Download ADR225-KGD-DIE Data Sheet. Available as Known Good Die and fully guaranteed in data sheet specifications
- Extreme high temperature operation
- −40°C to +210°C, 8-lead FLATPACK
- −40°C to +175°C, 8-lead SOIC
- Temperature coefficient
- 40 ppm/°C, 8-lead FLATPACK
- 10 ppm/°C, 8-lead SOIC
- High output current: 10 mA
- Low supply current: 50 µA maximum
- Initial accuracy: ±0.4% (±10 mV maximum), 8-lead SOIC
- Low dropout voltage
- Wide supply range: 3.3 V to 16 V
The ADR225 is a precision 2.5 V band gap voltage reference specified for a high temperature operation of 175°C and 210°C. It uses a micropower core topology and laser trimming of highly stable, thin film resistors to achieve a temperature coefficient of 30 ppm/°C (maximum) up to 175°C and an initial accuracy of 0.4% (±10 mV maximum). A maximum operating current of 50 µA and a low dropout voltage allow the ADR225 to function very well in battery-powered equipment.
The ADR225 voltage reference is offered in an 8-lead SOIC package with an operating temperature range of −40°C to +175°C.
It is also available in an 8-lead ceramic flat pack (FLATPACK) with an operating temperature range of −40°C to +210°C. Both devices are designed for robustness at extreme temperatures and are qualified for 1000 hours of operation at the maximum temperature rating.
The ADR225 is a member of a growing series of high temperature qualified products offered by Analog Devices, Inc. For a complete selection table of the available high temperature products, see the high temperature product list and qualification data available at www.analog.com/hightemp.
Applications
- Down-hole drilling and instrumentation
- Avionics
- Heavy industrial
- High temperature environments
Documentation
Data Sheet 2
Technical Articles 1
Circuit Note 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADR225-KGD-CHIP | CHIPS OR DIE | ||
ADR225HFZ | 8-Lead Flatpack | ||
ADR225HRZN | 8-Lead SOIC |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADR225
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on ADR225 yet. Have something to say?
Start a Discussion on EngineerZone®