AD5512A

PRODUCTION

2.7 V to 5.5 V, Serial-Input, Voltage-Output, 12-Bit nanoDAC in 16-lead 3 mm × 3 mm LFCSP

Part Models
2
1ku List Price
Starting From $3.67

Part Details

  • 12-/16-bit resolution
  • 1 LSB INL
  • 11.8 nV/√Hz noise spectral density
  • 1 μs settling time
  • 1.1 nV-sec glitch energy
  • 0.05 ppm/°C temperature drift
  • 5 kV HBM ESD classification
  • See data sheet for additional features
AD5512A
2.7 V to 5.5 V, Serial-Input, Voltage-Output, 12-Bit nanoDAC in 16-lead 3 mm × 3 mm LFCSP
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 1
ADA4077-2 RECOMMENDED FOR NEW DESIGNS 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Dual Amplifier
Low Input Bias Current Op Amps (≤100 pA) 1
AD8628 PRODUCTION Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 2
OP1177 PRODUCTION Precision Low Noise, Low Input Bias Current Single Operational Amplifier
OP196 PRODUCTION Micropower, RRIO Single Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed