OP196

PRODUCTION

Micropower, RRIO Single Op Amp

Part Models
3
1ku List Price
Starting From $1.96

Part Details

  • Rail-to-Rail Input and Output Swing
  • Low Power: 60 µA/Amplifier
  • Gain Bandwidth Product: 450 kHz
  • Single-Supply Operation: 3 V to 12 V
  • Low Offset Voltage: 300 µV max
  • High Open-Loop Gain: 500 V/mV
  • Unity-Gain Stable
  • No Phase Reversal
OP196
Micropower, RRIO Single Op Amp
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4096-2 RECOMMENDED FOR NEW DESIGNS 30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Dual Op Amplifier
ADA4096-4 RECOMMENDED FOR NEW DESIGNS 30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Quad Op Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Latest Discussions

Recently Viewed