AD5335

PRODUCTION

+2.5V to 5.5V, 500µA Quad Rail-to-Rail Voltage Output 10-Bit DAC with Parallel Interface in 24-lead TSSOP

Part Models
2
1ku List Price
Starting From $5.79

Part Details

  • AD5334: Quad 8-Bit DAC in 24-Lead TSSOP
  • AD5335: Quad 10-Bit DAC in 24-Lead TSSOP
  • AD5336: Quad 10-Bit DAC in 28-Lead TSSOP
  • AD5344: Quad 12-Bit DAC in 28-Lead TSSOP
  • Low Power Operation: 500 µA @ 3 V, 600 µA @ 5 V Power-Down to 80 nA @ 3 V, 200 nA @ 5 V via PD Pin
  • 2.5 V to 5.5 V Power Supply
  • Double-Buffered Input Logic
  • Guaranteed Monotonic by Design Over All Codes
  • Output Range: 0–VREF or 0–2 VREF
  • Power-On Reset to Zero Volts
  • Simultaneous Update of DAC Outputs via LDAC Pin
  • Asynchronous CLR Facility
  • Low Power Parallel Data Interface
  • On-Chip Rail-to-Rail Output Buffer Amplifiers
  • Temperature Range: –40C to +105C

AD5335
+2.5V to 5.5V, 500µA Quad Rail-to-Rail Voltage Output 10-Bit DAC with Parallel Interface in 24-lead TSSOP
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5317R PRODUCTION Quad, 10-Bit nanoDAC® with 2 ppm/°C Reference, SPI Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions