AD5344

PRODUCTION

+2.5V to 5.5V, 500µA Quad Rail-to-Rail Voltage Output 12-Bit DAC with Parallel Interface in 28-lead TSSOP

Part Models
2
1ku List Price
Starting From $11.94

Part Details

  • Dual 12-Bit DAC in 28-Lead TSSOP
  • Low Power: 600 µA @ 5 V, 500 µA @ 3 V
  • Power-Down to 200 nA @ 5 V, 80 nA @ 3 V
  • Guaranteed Monotonic by Design
  • Power-On-Reset to Zero Volts
  • Double-Buffered Input Logic
  • Simultaneous Update of DAC Outputs via LDAC pin (active low)
  • Low Power Parallel Data Interface
  • Temperature Range: -40°C to 105°C
AD5344
+2.5V to 5.5V, 500µA Quad Rail-to-Rail Voltage Output 12-Bit DAC with Parallel Interface in 28-lead TSSOP
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5344

AD5344DBZ Evaluation Board

Features and Benefits

  • Full featured evaluation board (EVAL-AD5344DBZ) in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

Product Details

The EVAL-AD5344DBZ is designed to quickly prototype AD5344 circuits and reduce design time. The EVAL-AD5344DBZ interfaces with the USB port of a PC via the SDP-B controller board. Software can be downloaded that allows users to program the AD5344.


The EVAL-AD5344DBZ evaluation board requires the SDP-B controller board.


Full specifications for the AD5344 are listed in the AD5344 data sheet available from Analog Devices and should be consulted in conjunction with UG-985 when using the evaluation board.

EVAL-AD5344
AD5344DBZ Evaluation Board

Latest Discussions

Recently Viewed