AD5336

PRODUCTION

+2.5V to 5.5V, 500µA Quad Rail-to-Rail Voltage Output 10-Bit DAC with Byte-Load Parallel Interface in 28-lead TSSOP

Part Models
2
1ku List Price
Starting From $6.26

Part Details

  • Dual 10-Bit DAC in 28-Lead TSSOP
  • Low Power: 600 µA @ 5 V, 500 µA @ 3 V
  • Power-Down to 200 nA @ 5 V, 80 nA @ 3 V
  • Guaranteed Monotonic by Design
  • Power-On-Reset to Zero Volts
  • Double-Buffered Input Logic
  • Simultaneous Update of DAC Outputs via LDAC pin (active low)
  • Asynchronous Clear Facility via CLR pin (active low)
  • Low Power Parallel Data Interface
  • Temperature Range: -40°C to 105°C
AD5336
+2.5V to 5.5V, 500µA Quad Rail-to-Rail Voltage Output 10-Bit DAC with Byte-Load Parallel Interface in 28-lead TSSOP
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5317R PRODUCTION Quad, 10-Bit nanoDAC® with 2 ppm/°C Reference, SPI Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed