AD1941

Obsolete

SigmaDSP® Multichannel 28-Bit Audio Processor

Part Details

  • 16-channel digital audio processor
  • Accepts sample rates up to 192 kHz
  • 28-bit × 28-bit multiplier with full 56-bit accumulator
  • Fully programmable program RAM for custom program download
  • Parameter RAM allows complete control of 1,024 parameters
  • Control port features safeload for transparent parameter updates and complete mode and memory transfer control
  • Target/slew RAM for click-free volume control and dynamic parameter updates
  • See data sheet for additional features

Suggested Replacement Parts

AD1940 PRODUCTION

SigmaDSP® Multichannel 28-Bit Audio Processor

AD1941
SigmaDSP® Multichannel 28-Bit Audio Processor
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Audio D/A Converters 1
ADAU1966 NOT RECOMMENDED FOR NEW DESIGNS 16-Channel 118 dB SNR Differential Output, 192 kHz, 24-Bit DAC
Product 1
ADMP441 Obsolete Omnidirectional Microphone with Bottom Port and I2S Digital Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

SigmaDSP Processors: Software and Tools

Open Tool

Evaluation Kits

EVAL-AD1940

AD1940 Evaluation Board

Features and Benefits

 EVAL-AD1940AZ
  • Other ADI Components:
    AD1939
    AD1974
    AD8606
    ADP3339
  • Analog In: 3 Stereo TRS (3.5mm)
  • Analog Out: 4 Stereo TRS (3.5mm)
  • Digital I/O: USBi-I2C/SPI, SPDIF I/O, I2S I/O (4/8, TDM)
  • DC Supply: 6 V
EVAL-AD140MINIBZ 
  • Other ADI Components: 
    AD1938
    ADP3336
    ADM811
    ADA4841
  • Analog In: 1 Stereo TRS (3.5mm)
  • Analog Out: 3 Stereo TRS (3.5mm)
  • Digital I/O: USBi-I2C/SPI, I2S-I/O (1/3, TDM)
  • DC Supply: 6 V

Product Details

Full-Featured AD1940 SigmaDSP evaluation board with AD1939 and AD1974 Codecs. It provides buffered analog inputs and ouptuts as well as S/PDIF and digital I2S/TDM connectors. 6 V power supply and USBi are included in the package.

Small AD1940 SigmaDSP evaluation board with AD1938 Codec and buffered analog inputs and outputs. 6 V power supply and USBi are included in the package. This is the recommended evaluation board for the AD1940. The EVAL-AD1940AZ can be used if this board lacks some necessary functionality or interface.

EVAL-AD1940
AD1940 Evaluation Board

Latest Discussions

Recently Viewed